|  
Sign In  Or  Create New Account
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Single Channel Detection Systems > Oriel Laboratory Power Supply

Oriel Laboratory Power Supply
Oriel Laboratory Power Supply
70703 Laboratory Power Supply.

  • Low noise, ±15 V DC supply
  • Useful for powering amplifiers and detectors
  • Economical, simple to use

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
The 70703 is a simple, low cost laboratory power supply. We use it to power our preamplifiers and detectors with built-in preamplifiers. It provides ±15 V DC at 300 mA, and 5 V DC at 2A. The ±15 V provides power for the instruments listed in Table 1; the +5 V is used for our Oriel PbS and PbSe detectors to power their built-in bias supply, or other laboratory instruments requiring +5 V DC.



Ordering Information
 Quantity  Model  Description  Price
 
5 Weeks
 70703  Laboratory Power Supply, +/- 15 VDC, 115 VAC  
$374.00
 
Available Today
 70709  Laboratory Power Supply, +/- 15 VDC, 230 VAC  
$374.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .