The IRV Series Infrared Viewers are used to view laser or laser diode light sources emitting in the near infrared. Four viewers are available: The IRV1 Series are small, battery operated, low-cost IR viewers. The IRV2 Series are slightly larger, battery operated IR viewers that can also be powered with an external 3 VDC power supply (not included). The IRV1 and IRV2 Series include the handle, an IR filter and a case, and have a 1/4-20 threaded hole for handle attachment, post or tripod mounting. All IRV2 versions (except IRV2-270) include a 2.5X lens. |
 IRV1 and IRV2 series
|
 IRV1 and IRV2 Series Spectral Response
|
Applications |
Laser beam alignment- Optical fiber alignment
- Semiconductor inspection
- Fluorescence
- IR luminescence
- Thermal imaging
- Photo processing
|
|