|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Fiber Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Infrared IR Viewers

Infrared IR Viewers
Infrared IR Viewers
IRV2 series with 2.5X lens (not included with IRV2-270)

  • 350–2000 nm wavelength range
  • Battery operated
  • Handheld or post-mounted operation

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Detail

The IRV Series Infrared Viewers are used to view laser or laser diode light sources emitting in the near infrared. Four viewers are available: The IRV1 Series are small, battery operated, low-cost IR viewers. The IRV2 Series are slightly larger, battery operated IR viewers that can also be powered with an external 3 VDC power supply (not included). The IRV1 and IRV2 Series include the handle, an IR filter and a case, and have a 1/4-20 threaded hole for handle attachment, post or tripod mounting. All IRV2 versions (except IRV2-270) include a 2.5X lens.


IRV1 and IRV2 series


IRV1 and IRV2 Series Spectral Response

Applications
  • Laser beam alignment
  • Optical fiber alignment
  • Semiconductor inspection
  • Fluorescence
  • IR luminescence
  • Thermal imaging
  • Photo processing
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .