|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Patchcords > Photonic Crystal Fibers

Photonic Crystal Fibers
Photonic Crystal Fibers

  • High power threshold for fiber nonlinearities
  • High peak power of guided mode before material breakdown threshold is reached
  • Ability to fill the core or cladding with gasses or liquids
  • Low Fresnel reflection from the fiber facets
  • Large span of dispersion values achievable: from highly negative to highly positive
  • Fibers are practically bend insensitive to even several turns on sub-centimeter diameter spools

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Description
Photonic Crystal Fiber (PCF) can provide characteristics that ordinary optical fiber do not exhibit, such as: single mode operation from the UV to IR with large mode-field diameters, highly nonlinear performance for super continuum generation, numerical aperture (NA) values ranging from very low to about 0.9, optimized dispersion properties, and air core guidance, among others. Applications for photonic crystal fibers include spectroscopy, metrology, biomedicine, imaging, telecommunication, industrial machining, and military, and the list keeps growing as the technology becomes a mainstream. Photonic crystal fibers are generally divided into two main categories: Index Guiding fibers that have a solid core, and Photonic Bandgap or air guiding fibers that have periodic micro-structured elements and a core of low index material (e.g. hollow core). A Classification tree is shown below in Fig. 1. Newport offers F-SM Series Large Mode Area, endlessly single-mode PCFs, F-NL Series Highly Nonlinear PCFs, and F-AIR Series Photonic Bandgap fibers, manufactured by Crystal Fibre, the biggest commercial supplier of photonic crystal fibers. Also offered is the SCG-800 and SCG-800-CARS self contained Supercontinuum Generators (see Supercontinuum Generation Fiber Devices). Please refer to our Fiber Tutorial Section (see Tutorial on Fiber Optics) for more detailed information on ...



Bare Fiber Ordering Information (No Termination)
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 20 m with 15 %, 21- 100 m with 22 %, > 100 m with 25 %
 Quantity  Model  Description  1-5m Price
 
Available Today
 F-SM8  Endlessly Singlemode photonic crystal fiber, 8.5 µm Core  
$107.50
 
Available Today
 F-SM10  Endlessly Singlemode photonic crystal fiber, 10 µm Core  
$107.50
 
Available Today
 F-SM15  Endlessly Singlemode photonic crystal fiber, 15 µm Core  
$107.50
 
Available Today
 F-SM20  Endlessly Singlemode photonic crystal fiber, 20 µm Core  
$107.50
 
Available Today
 F-SM25  Endlessly Singlemode photonic crystal fiber, 25 µm Core  
$107.50
 
Available Today
 F-SM35  Endlessly Singlemode photonic crystal fiber, 35 µm Core  
$107.50
 
Available Today
 F-SM5-PM  Endlessly Singlemode photonic crystal fiber, 5 µm Core, Polarization Maintaining  
$132.50
 
4 Weeks
 F-SM10-PM  Endlessly Singlemode photonic crystal fiber, 10 µm Core, Polarization Maintaining  
$132.50
 
Available Today
 F-SM15-PM  Endlessly Singlemode photonic crystal fiber, 15 µm Core, Polarization Maintaining  
$236.25
 
Available Today
 F-NL-5/1040  Nonlinear photonic crystal fiber, 4.9 µm Core, 1040 nm Zero Dispersion Wavelength  
$428.50
 
Available Today
 F-NL-PM-750  Nonlinear, PM Photonic Crystal Fiber, 2 µm Core, Zero Dispersion at 750/1260 nm  
$1771.25
 
Available Today
 F-AIR-6/800  Airguided Photonic Crystal Fiber, 6 µm Core, 800 nm Operating Wavelength  
$392.00
 
Available Today
 F-AIR-10/1060  Airguided Photonic Crystal Fiber, 10 µm Core, 1060 nm Operating Wavelength  
$392.00
 
Available Today
 F-AIR-11/1550  Airguided Photonic Crystal Fiber, 11 µm Core, 1550 nm Operating Wavelength  
$392.00
 
1 Week
 F-AIR-20/1550  Airguided Photonic Crystal Fiber, 20 µm Core, 1570 nm Operating Wavelength  
$791.25


Related Products

For a cost effective digital imaging device for viewing fiber endface and observing mode profiles, see Micro-Beam Profiler


• An IR viewer is an excellent alignment helper, see Infrared IR Viewer
• An IR card is a convenient, cost effective tool, see Infrared (IR) and Ultraviolet (UV) Sensor Cards and High Power Infrared and Ultraviolet Sensor Cards
• For general purpose detector needs, see Low-Power Photodetectors, 918D Series
• For a convenient power meter that has benchtop performance, see Optical Power Meter, High-Performance Hand-Held, 1918-C
• Consider our kit to reduce the experimental setup time, see Supercontinuum Generation in SCG-800 Photonic Crystal Fiber


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .