|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    Detectors, Others
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Control
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors, Others > Photon Timing Module, HRTM Series

Photon Timing Module, HRTM Series
Photon Timing Module, HRTM Series
HRTM Series High Resolution Timing Module

  • Timing Resolutions of 66ps and 500ps
  • 16 User Configurable I/O Inputs
  • Burst timing rates up to 100MHz
  • Up to 16MByte ultra-fast static RAM
  • Multi-Dimensional Data Configuration
  • User configurable curves, number of time bins and time bin depth
  • High Speed USB 2.0 Interface to PC
  • Data analysis and statistical tools and DLL Libraries
  • Modules available in 1, 2 and 4 channel versions
Applications
  • All high-resolution timing measurements
  • FLIM - Fluorescence Lifetime Imaging
  • FRET Imaging
  • Single Molecule Detection
  • Scanning microarrays
  • DNA biochips/sequencing
  • ODT - Optical Diffusion Tomography
  • FCS - Fluorescence Correlation Spectroscopy
  • Optical oscilloscope
  • LIDAR
  • Range finding
  • Luminescence/absorption
  • Phosphorescence

Product Description Product Detail Specifications Drawings Downloads
Product Description
The HRTM module is the first portable USB high resolution timing module on the market. It is a highly functional system incorporating high end timing functions in an easy-to-use, flexible and high performance module. Most importantly its novel timing circuitry enables a timing resolution of 66ps and is available in one, two, or four channels. The system design is optimized for use together with Newport's photon counting sensor products but it is compatible with any photon counting sensor.
The HRTM offers Time-Binning, Time-Tagging (Micro and Macro), Multi-channel Averager/Scaler, Multi Dimensional Time Correlated Single Photon Counting (TCSPC) and Auto/Cross Correlation functionality. Combining this functionality in a single platform together with a range of display, statistical analysis and data export tools makes the HRTM the ultimate timing module.
A user configurable memory architecture enables the capture of multiple curves in one experiment. Using the flexible interface with 16 I/O ports, these curves can be automatically mapped to memory in various configurations, allowing single point or multi-dimensional imaging. The versatile I/O structure allows integration with existing external equipment such as stepper motors, microscopes, and scanning arrays. This allows the HRTM to control the user’s external equipment or the external equipment to control the ...


Ordering Information
 Quantity Model Description Price
  HRTM-1-T1 Single Channel HRTM Module with 27ps Time Bin Size 
  HRTM-2-T1 Dual Channel HRTM Module with 27ps Time Bin Size 
  HRTM-4-T1 Four Channel HRTM Module with 27ps Time Bin Size 
  HRTM-1-T2 Single Channel HRTM Module with 432ps Time Bin Size 
  HRTM-2-T2 Dual Channel HRTM Module with 432ps Time Bin Size 
  HRTM-4-T2 Four Channel HRTM Module with 432ps Time Bin Size 
  HRTM-M1 Extra 8MB Memory - Optional 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .