Product Description
PMTs are the most sensitive single channel detector we offer. Here, we show their performance with a Merlin Lock-in. The figures represents the performance levels that are fairly typical of our systems. The responsivity and dark current values of PMTs can vary by as much as a factor of 5 each, under identical bias and temperature conditions. Therefore, there may be a few tubes which will not reach these typical results. We offer room temperature end-on and side-on PMTs to cover the 160 to 1100 nm range.
PMTs are the most sensitive single channel detector we offer. Here, we show their performance with a Merlin Lock-in. The figures represents the performance levels that are fairly typical of our systems. The responsivity and dark current values of PMTs can vary by as much as a factor of 5 each, under identical bias and temperature conditions. Therefore, there may be a few tubes which will not reach these typical results. We offer room temperature end-on and side-on PMTs to cover the 160 to 1100 nm range.
Ordering Information |
Photomultiplier Tube Systems |
| Packages include PMT Housing, Preamplifier and all necessary cables. Order PMT and 70705 Power Supply separately. |
|
Photomultiplier Tubes |
| Quantity |
Model |
Description |
Price |
7 Weeks |
77340 |
Photomultiplier Tube, Side-On, 185-650nm, 340nm Peak Wavelength |
$258.00 |
Available Today |
77341 |
Photomultiplier Tube, Side-On, 185-870nm, 330nm Peak Wavelength |
$524.00 |
11 Weeks |
77343 |
Photomultiplier Tube, Side-On, 400-1100nm, 730nm Peak Wavelength |
$1358.00 |
Available Today |
77348 |
Photomultiplier Tube, Side-On, 160-900nm, 400nm Peak Wavelength |
$1489.00 |
6 Weeks |
77360 |
Photomultiplier Tube, Side-On, 185-850nm, 420nm Peak Wavelength |
$1252.00 |
Available Today |
77345 |
Photomultiplier Tube, End-On, 185-650nm, 420nm Peak Wavelength |
$704.00 |
Available Today |
77346 |
Photomultiplier Tube, End-On, 185-850nm, 420nm Peak Wavelength |
$998.00 |
2 Weeks |
77361 |
Photomultiplier Tube, End-On, 400-1100nm, 800nm Peak Wavelength |
$2199.00 |
|
|