| Detector Type |
Silicon |
Silicon |
Silicon |
Silicon |
| Detector Active Area |
100 mm2 |
100 mm2 |
100 mm2 |
100 mm2 |
| Spectral Range (nm) |
350 to 1100 |
350 to 1100 |
350 to 1100 |
350 to 1100 |
| Power Range w/o Attenuator |
min 500 pW, max 30mW for <488nm, 20mW at 633nm, 13mW at 670nm, 10mW at 904nm, 25mW at 1064nm |
min 500pW, max 30mW for <488nm, 20mW at 633nm, 13mW at 670nm, 10mW at 904nm, 25mW at 1064nm |
min 5 nW, max 100mW for <488nm, 100mW at 633nm, 100mW at 670nm, 100mW at 904nm, 100mW at 1064nm |
min 50pW, max 3mW for<500nm, 2.5mW at 600nm, 2mW at 700nm, 1.5mW for 800-950nm, 3mW at 1064nm |
| Power Range w/ Attenuator |
min 200 µW, max 300mW for <633nm, 200mW at 670nm, 100mW at 904nm, 250mW at 1064 nm |
min 200 µW, max 1000mW for <633nm, 1000mW at 670nm, 600mW at 790nm, 1000mW at 1064nm |
min 200 µW, max 3000mW for <633nm, 2000mW at 670nm, 1200mW at 904nm, 2200mW at 1064nm |
min 20 µW, max 1000mW for 400 - 600nm, 500mW at 700nm, 300mW for 800 - 950nm, 500mW at 1064nm |
| Power Scales |
Filter out: 30 mW to 30 nW and dBm Filter in: 300 mW to 30 mW and dBm |
Filter out: 30 mW to 30 nW and dBm Filter in: 1 W to 30 mW and dBm |
Filter out: 100 mW to 300 nW and dBm Filter in: 3 W to 30 mW and dBm |
Filter out: 3 mW to 3 nW and dBm Filter in: 1 W to 3 mW and dBm |
| Power Density, Average Max w/ Attenuator (W/cm2)(1) |
50 |
10 |
100 |
50 |
| Power Density, Average Maximum w/o Attenuator (W/cm2)(1) |
10 |
10 |
10 |
10 |
| Pulse Energy, Maximum - w/ Attenuator (µJ)(2) |
20 |
100 |
500 |
100 |
| Pulse Energy, Maximum - w/o Attenuator (µJ)(2) |
2 |
2 |
20 |
1 |
| Calibration Uncertaintyw/o Attenuator |
±10% 360 - 400nm, ±3% 400 - 950nm, ±5% 950 - 1100nm |
±10% < 400nm, ±3% 400 - 950nm, ±5% 950 - 1100nm |
±10% < 400nm, ±3% 400 - 950nm, ±5% 950 - 1100nm |
±7% 350 - 400nm, ±3% 400 - 950nm, ±5% 950 - 1100nm |
| Calibration Uncertainty, w/ Attenuator |
±5% 430 - 950nm, ±7% 950 - 1100nm |
±5% 430 - 950nm, ±7% 950 - 1100nm |
±5% 430 - 950nm, ±7% 950 - 1100nm |
±5% 400 - 950nm, ±7% 950 - 1100nm |
| Linearity (%) |
±0.5 |
±0.5 |
±0.5 |
±0.5 |
| Uniformity (%) |
±2 |
±2 |
±2 % with filter out, ±3 % with filter in |
±2 |
| Power Noise Level (nm) |
20pW w/o attenuator |
20 pW w/o attenuator |
200 pW w/o attenuator |
2 pW w/o attenuator |