These Peg Rotation Bases provide simple manual rotation for a variety of components. They attach via one of the PEG-10 pegs which mount to 1/4-20 (M6) threaded holes. Once in place, the rotation base can be locked in position by tightening the two set screws located on the circumference of the base.
Rotation adaptors enable a stage to be rotated to any angle and then locked in position.
Pegs can be placed in any 1/4-20 (M6) threaded hole