|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Post and Rod Systems > Pedestal-Base Post Holders

Pedestal-Base Post Holders
Pedestal-Base Post Holders
(Left to Right) PS-F, VPH-2-P, VPT-4-P, PS-A, and MPH-3-P

  • Built-in pedestal base allows unrestricted mounting on optical table
  • Standard, translating and miniature versions available
  • Spring-loaded post holders for one handed operation
  • Bottomless design allows post mounting flush with table top

Product Description Drawings Catalog PDF 3-D Model
Product Description
Pedestal-Base Post Holders have all the features of our popular VPH, MPH, and VPT series post holders, with the added benefit of a pedestal base. Using a PS-F Slotted Clamping Fork offers the flexibility of securing components anywhere on your optical table. Additionally, these post holders are bottomless, allowing your post to rest flush against the table surface. This feature is particularly beneficial when trying to maintain a critical axis height.
The PS-A Series Pedestal Adapter converts any standard post holder to a solid-base pedestal post holder.


Ordering Information
 Quantity Model Description Price
  Standard Pedestal-Base Post Holders
  VPH-1-P Standard Pedestal Post Holder, 1.19 in., For Post Dia. 0.5 in. 
  VPH-2-P Standard Pedestal Post Holder, 2.19 in., For Post Dia. 0.5 in. 
  VPH-3-P Standard Pedestal Post Holder, 3.19 in., For Post Dia. 0.5 in. 
  VPH-4-P Standard Pedestal Post Holder, 4.19 in., For Post Dia. 0.5 in. 
  VPH-6-P Standard Pedestal Post Holder, 6.19 in., For Post Dia. 0.5 in. 
  Translating Pedestal-Base Post Holders
  VPT-2-P Translating Pedestal Post Holder, 2.13 - 2.46 in., For Post Dia. 0.5 in. 
  VPT-3-P Translating Pedestal Post Holder, 3.13 - 3.46 in., For Post Dia. 0.5 in. 
  VPT-4-P Translating Pedestal Post Holder, 4.13 - 4.46 in., For Post Dia. 0.5 in. 
  Miniature Pedestal-Base Post Holders
  MPH-0.5C-P* Miniature Pedestal Post Holder, 0.94 in., For Post Dia. 0.313 in. 
  MPH-1-P Miniature Pedestal Post Holder, 1.19 in., For Post Dia. 0.313 in. 
  MPH-2-P Miniature Pedestal Post Holder, 2.19 in., For Post Dia. 0.313 in. 
  MPH-3-P Miniature Pedestal Post Holder, 3.19 in., For Post Dia. 0.313 in. 
  Clamping Fork
  PS-F Clamping Fork, 1/4-20 CLR* 

*Cross-bored to allow vertical or horizontal post mounting
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .