Pedestal Base Clamping Forks allow you to mount 1 inch optical pedestals and pedestal base optical post holders any where on an optical table or breadboard. We offer the PS-F clamping fork with a 1/4-20 slot for mounting to an optical table. We also offer long adjustment slot pedestal base clamping forks with encapsolated 1/4-20 (Model 9909 ) or M6 (Model 9909-M ) screws. Model 9916 has a shorter adjustment slot than the 9909 and an encapsolated 1/4-20 screw.
Model PS-F
The PS-F Clamping Fork secures a 1 inch (25.4 mm) diameter optical pedestal anywhere on an optical table. This stainless steel clamping fork provides positioning flexibility with a 1/4-20 slot and secure mounting for optical pedestals.
Model 9909
The 9909 Pedestal Base Clamping Fork allows stackable optical pedestals and pedestal base optical post holders to be clamped anywhere on an optical table or breadboard, giving you the flexibility of magnetic bases with far greater stability. It offers a long 1/4-20 slot with an encapsolated 1/4-20 screw for maximum mounting fleaxability. We also offer the 9909-M Pedestal Base Clamping Fork with an encapsolated M6 screw for metric threads.
Model 9916
The 9916 Pedestal Base Clamping Fork allows stackable optical pedestals and pedestal base optical post holders to be clamped anywhere on an optical table or breadboard, giving you the flexibility of magnetic bases with far greater stability. It offers a short 1/4-20 slot with an encapsolated 1/4-20 screw for mounting flexability in tight spaces. We also offer the 9916-M Pedestal Base Clamping Fork with an encapsolated M6 screw for metric threads.
Pedestal Clamp
Model 9141
Our pedestal clamps let you vary the height of your optical mounts without having to give up the stability of our pedestal risers. These clamps are perfect for building sturdy periscopes (Periscope Kits & 45° Adapters).
1/4-20 Pedestal
Model 9959NF
These pedestals have a 1/4-20 tapped hole on top and an 8-32 tapped hole on the bottom. They are great for mounting instruments like our lasers (StableWave Tunable LasersVelocity Widely Tunable Lasers), or for raising mounting plates off the table.