|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Optics > Windows > Parallel Windows

Parallel Windows
Parallel Windows

Key Features
  • Parallel to less than 30 arc sec for minimal transmitted beam deviation
  • ≤λ/20 surface flatness and 10-5 scratch-dig
  • High quality BK 7 or UV grade fused silica
  • 12.7, 25.4 and 50.8 mm diameters
  • Broadband AR coatings for UV, visible, or NIR applications

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
Our BK 7 and UV grade fused silica parallel windows feature low distortion, low scatter, and excellent parallelism for laser and non-laser applications. They are available with surface flatness as good as λ/20 and scratch-dig as good as 10-5. Low scatter is particularly advantageous in imaging applications and in intracavity laser applications.


Ordering Information
 Quantity Model Description Price
  05BW20-30 Parallel Window, BK7, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, Uncoated 
  05BW20-30AR.14 Parallel Window, BK7, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 430-700nm 
  05BW20-30AR.16 Parallel Window, BK7, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 650-1000nm 
  05BW20-30AR.18 Parallel Window, BK7, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 1000-1550nm 
  10BW20-30 Parallel Window, BK7, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, Uncoated 
  10BW20-30AR.14 Parallel Window, BK7, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 430-700nm 
  10BW20-30AR.16 Parallel Window, BK7, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 650-1000nm 
  10BW20-30AR.18 Parallel Window, BK7, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 1000-1550nm 
  20BW20-30 Parallel Window, BK7, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, Uncoated 
  20BW20-30AR.14 Parallel Window, BK7, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, 430-700nm 
  20BW20-30AR.16 Parallel Window, BK7, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, 650-1000nm 
  20BW20-30AR.18 Parallel Window, BK7, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, 1000-1550nm 
  05QW20-30 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, Uncoated 
  05QW20-30AR.10 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 245-440nm 
  05QW20-30AR.14 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 430-700nm 
  05QW20-30AR.16 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 650-1000nm 
  05QW20-30AR.18 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 1000-1550nm 
  10QW20-30 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, Uncoated 
  10QW20-30AR.10 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 245-440nm 
  10QW20-30AR.14 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 430-700nm 
  10QW20-30AR.16 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 650-1000nm 
  10QW20-30AR.18 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/10 Flatness, 1000-1550nm 
  20QW20-30 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, Uncoated 
  20QW20-30AR.10 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, 245-440nm 
  20QW20-30AR.14 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, 430-700nm 
  20QW20-30AR.16 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, 650-1000nm 
  20QW20-30AR.18 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/10 Flatness, 1000-1550nm 
  05BW40-30 Parallel Window, BK7, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, Uncoated 
  05BW40-30AR.14 Parallel Window, BK7, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 430-700nm 
  05BW40-30AR.16 Parallel Window, BK7, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 650-1000nm 
  05BW40-30AR.18 Parallel Window, BK7, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 1000-1550nm 
  10BW40-30 Parallel Window, BK7, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, Uncoated 
  10BW40-30AR.14 Parallel Window, BK7, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 430-700nm 
  10BW40-30AR.16 Parallel Window, BK7, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 650-1000nm 
  10BW40-30AR.18 Parallel Window, BK7, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 1000-1550nm 
  20BW40-30 Parallel Window, BK7, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, Uncoated 
  20BW40-30AR.14 Parallel Window, BK7, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, 430-700nm 
  20BW40-30AR.16 Parallel Window, BK7, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, 650-1000nm 
  20BW40-30AR.18 Parallel Window, BK7, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, 1000-1550nm 
  05QW40-30 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, Uncoated 
  05QW40-30AR.10 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 245-440nm 
  05QW40-30AR.14 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 430-700nm 
  05QW40-30AR.16 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 650-1000nm 
  05QW40-30AR.18 Parallel Window, UV Fused Silica, 12.7mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 1000-1550nm 
  10QW40-30 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, Uncoated 
  10QW40-30AR.10 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 245-440nm 
  10QW40-30AR.14 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 430-700nm 
  10QW40-30AR.16 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 650-1000nm 
  10QW40-30AR.18 Parallel Window, UV Fused Silica, 25.4mm Dia, 6.0mm Thick, ≤λ/20 Flatness, 1000-1550nm 
  20QW40-30 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, Uncoated 
  20QW40-30AR.10 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, 245-440nm 
  20QW40-30AR.14 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, 430-700nm 
  20QW40-30AR.16 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, 650-1000nm 
  20QW40-30AR.18 Parallel Window, UV Fused Silica, 50.8mm Dia, 10mm Thick, ≤λ/20 Flatness, 1000-1550nm 

1) Surface flatness measured at 632.8 nm over the clear aperture
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .