PV IsoStation™ Series Vibration Isolation Workstations for Photovoltaic Applications
PV IsoStation™ Series Vibration Isolation Workstations for Photovoltaic Applications
  • All black design minimizes effects of and scattered light on measurements
  • Honeycomb platform provides rigid worksurface
  • Integrated shelving, cabinets and rack mount provides support for instrumentation
DescriptionSpecifications Models



Newport’s PV IsoStation Workstation provides a 6x less reflective work surface than standard workstations to minimize the effects of reflected and scattered light. The PV IsoStation is ideal for photovoltaic applications. Features include an all black shelving system for supporting instruments, a low reflective, black SG series breadboard, a rigid black support structure with built in cabinets, 19" standard instrument rack and casters.

The RG series 3’ x 5’ breadboard is a lightweight honeycomb structure that superior to granite or steel plate platforms and much easier to assemble and move. The breadboard surface has a durable black matt finish on the surface and has a ¼-20 hole pattern on 1” centers.

The instrument rack is a standard 19" rack mount integrated into the workstation fame. The rack is constructed of welded heavy gauge steel for stability and ruggedness.

Far more rigid than sheet stock rolled C-channel frames, the PV tubular construction is easier to clean and does not have crevices to collect contaminates. The PV frame comes standard in powder coat black. The workstation frame is enclosed on all sides, except the rear, with two doors opening toward the front of the workstation.