|  
   
  Manual Positioning
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > PO Series Tilt and Rotation Stages

PO Series Tilt and Rotation Stages
PO Series Tilt and Rotation Stages

  • Orthogonal, coplanar angular adjustment
  • Uncoupled tilt adjustments with sensitivity to 1 arc sec
  • Standard or lockable adjustment screws or differential micrometer

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
PO Tilt and Rotation Stages provide two independent tilt adjustments plus the added versatility of an in-plane rotation adjustment. These adjustments allow optical components like prisms and acousto-optic modulators to be oriented parallel to a desired plane, and then rotated within that plane. Three high-resolution drive options — standard adjustment screws, lockable adjustment screws, or differential micrometers — provide exceptional resolution. All three axes are spring-loaded to eliminate backlash.

*Using standard adjustment screws. Differential screws will be approximately 10 times more sensitive.

Ordering Information
 Quantity Model Description Price
  PO46N-50 Two Axis Tilt and Rotation Stage, ±2.5° Tilt Range, ±2.5° Rotation, Standard Adj. Screws 
  PO46BL-50 Two Axis Tilt and Rotation Stage, ±2.5° Tilt Range, ±2.5° Rotation, Locking Adj. Screws 
  PO46BD-50 Two Axis Tilt and Rotation Stage, ±2.5° Tilt Range, ±2.5° Rotation, Differential Micrometers 


Ordering Information
 Quantity Model Description Price
  M-PO46N-50 Two Axis Tilt and Rotation Stage, ±2.5° Tilt Range, ±2.5° Rotation, Standard Adj. Screws, Metric 
  M-PO46BL-50 Two Axis Tilt and Rotation Stage, ±2.5° Tilt Range, ±2.5° Rotation, Locking Adj. Screws, Metric 
  M-PO46BD-50 Two Axis Tilt and Rotation Stage, ±2.5° Tilt Range, ±2.5° Rotation, Differential Micrometers, Metric 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .