|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motion Outlet > PM500-L Series Ultra-Precision Linear Stages

PM500-L Series Ultra-Precision Linear Stages
PM500-L Series Ultra-Precision Linear Stages

Key Features
  • Highest design and quality standards guarantee unmatched performance with 20,000 hours MTBF reliability
  • High-quality, large area crossed-roller bearings ensure highly accurate linear motion over 200 mm maximum travel range
  • Precision mounted, low-thermal expansion glass scale warrants 1 mm accuracy with repeatability as good as 0.05 mm
  • Very low friction lead screw provides exceptional smooth motion with high damping

Product Description Product Detail Specifications Drawings
Product Description
The PM500-L Series is our highest performing linear stage family, combining highly repeatable trajectory with ultra-precise positioning. These stages are manufactured to the highest standards to ensure precision and quality. All critical reference surfaces are precision-ground to maintain superior flatness and straightness of travel. The result is a motion system with unmatched laboratory-grade quality and performance with production line reliability. And like all PM500 Series stages, the PM500-L Series incorporates direct-output metrology to deliver outstanding dynamic performance.


Configuration Information
How to configure PM500-L Series stages:
 Quantity Model Outlet Price Original Price
  PM500-4L.100  $10769.00
  M-PM500-4Z.100  $11914.00
  PM500-6L.25  $14147.00





How to order
PM500 systems are ordered pre-configured with the PM500-C6 Series controller. Please see Precision Motion Controller/Driver for PM500 Series for ordering information.

The PM500 Series stages are configured by first specifying English or metric threaded holes, and then specifying the travel in inches and the resolution in nanometers. For example, the M-PM500-4L.100 is a metric linear stage with 4 in. (100 mm) of travel and 0.1 mm (100 nm) resolution.
For optimum positioning performance and seamless compatibility, the PM500-L stages must be used with our PM500-C6 Series Controllers (see Precision Motion Controller/Driver for PM500 Series).
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .