PI Series Intermediate Adaptor Plates are designed to allow two components of different sizes and without a common hole pattern to be attached together. Generally, the number after PI in the Plate Number is the size of the components the plate is compatible with. For example, PI50.01 is compatible with UMR5, PI86.01 is compatible with UMR8, etc. PI Series Plates are made of aluminum.