PBN Series Steel Base Plates are used to connect positioners with bottom-surface mounting holes to support structures that are inaccessible from below, such as breadboards and optical tables. An array of tapped and countersunk clearance holes provides compatibility with a number of different components such as the UMR linear stages, UTR rotation stages and the MVN vertical stages. In general, the number in the base plate name matches the module size of the components it will mount to. For example, an M-PBN8 will mount to a UMR8 Series stage. The base plates are offered in metric only, but are compatible with both English and metric models. Please consult the dimensional drawings for exact specifications.
UMR8.25 assembly shown with M-PBN base plate
MVN50 shown with a M-PBN5 base plate.