|  
Sign In  Or  Create New Account
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > FT-IR Spectrometers > Overview of Detectors for Oriel MIR8025TM FT Spectrometers

Overview of Detectors for Oriel MIR8025TM FT Spectrometers

Fig. 1 Normalized spectrum of blackbody radiation @ 1273 K, recorded with MIR 8025 and Near Infrared Detectors.

Fig. 2 Normalized spectrum of blackbody radiation @1273 K, recorded with MIR 8025 Scanner and Detectors under non-purged operating conditions. Spectra show atmospheric absorption of water and carbon dioxide.
Table 1 MIR 8025TM Detectors
 Model  Detector Type  Responsivity Range  Detector Element Size  Optic Used  Preferred Beam Splitter  Cooled  Typical D*
(cm Hz1/2 W-1)
 Test Conditions***
 Irradiance
(Wcm-2)
 Gain  Modulation
(Hz)
 RMS Voltage
80019 Si 14,000 - 10,000 cm-1
(0.7 - 1 µm)
1 mm diameter F/0.68, 31 mm f, Pyrex® Asphere CaF2 1 x 1014 1 x 10-4 1 x 107 150 6 x 10-3
80020 InGaAs 10,000 - 6,000 cm-1
(1 - 1.7 µm)
1 mm diameter F/0.68, 31 mm f, Pyrex® Asphere CaF2 1 x 1012 1 x 10-4 1 x 106 150 7 x 10-2
80014 Extended InGaAs 8,000 - 4,000 cm-1
(1.2 - 2.5 µm)
1 mm diameter F/0.68, 31 mm f, Pyrex® Asphere CaF2 X (TE)* 1 x 1012 1 x 10-4 1 x 106 150 0.18
80021 InSb 10,000 - 2,000 cm-1
(1 - 5 µm)
2 x 2 mm F/2, 75 mm f, CaF2 CaF2 X (Liquid N2) 3 x 1011 1 x 10-4 2.5 x 104 A/V 500 7 x 10-2
80015** HgCdZnTe 3,550 - 1,700 cm-1
(2.8 - 6 µm)
1 x 1 mm F/2, 75 mm f, CaF2 CaF2 X (TE) 1.2 x 1010 1 x 10-4 Fixed*** 500 5 x 10-2
80008 DTGS 6,000 - 350 cm-1
(1.7 - 28 µm)
1 x 1 mm Parabolic Off-Axis KBr 1.5 x 109 to 3.5 x 109 1 x 10-4 Fixed*** 500 1.8 x 10-2
80026 MCT 5,000 - 600 cm-1
(2 - 17 µm)
1 x 1 mm Parabolic Off-Axis KBr X (Liquid N2) 5 x 1010 1 x 10-4 High, 2nd stage***** 150 1.6 x 10-2

* Requires 77055 (Specify Mains Voltage at time of order) TE Cooling Controller

** For 110 V only; order 80016 for 220 V operation.

*** Data was obtained with true RMS meter. Blackbody radiation was modulated with a mechanical chopper and the bare detector element was irradiated by a known radiation flux originating from a blackbody at 1273 K; no optics were used.

****The detector gain is optimized for the 80007 Source; fine gain and adjustments can be performed with the internal potentiometer.

*****The detector has two stages of amplification with three possible selections; LOW, MED and HIGH. The second stage provides AC coupling and x 10 amplification.


Fig. 3 Dimensional diagram of MIR 8025™ Detectors.


 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .