|
|
|
|
|
66087 Ozone Eater and 66090 Replacement Filter.
|
-
Converts ozone back into oxygen- Maintains ozone concentration in exit air below 0.1 ppm, the OSHA limit for 8 hours exposure
- Ideal for laboratories that do not have access to ventilation ports
|
|
|
|
Product Description
Product Detail
Catalog PDF
|
Product Description
Our Ozone Eater converts ozone back into oxygen, making your work environment ozone free and safer! It is the best solution if you do not have access to a ventilation port or the outside. It works with any Oriel® Research Housing up to 1000 W, filtering the ozone from the lamp's cooling air. Connect one end of the hose to your lamp housing fan and the other end to the Ozone Eater. The cooling air is collected and passed through catalytic filters that convert the ozone back into oxygen. The 66087 Ozone Eater comes with a filter module, an 8 ft. (2.4 m) long flexible hose, two catalytic filter elements, and a fan.
Our Ozone Eater converts ozone back into oxygen, making your work environment ozone free and safer! It is the best solution if you do not have access to a ventilation port or the outside. It works with any Oriel® Research Housing up to 1000 W, filtering the ozone from the lamp's cooling air. Connect one end of the hose to your lamp housing fan and the other end to the Ozone Eater. The cooling air is collected and passed through catalytic filters that convert the ozone back into oxygen. The 66087 Ozone Eater comes with a filter module, an 8 ft. (2.4 m) long flexible hose, two catalytic filter elements, and a fan.
| |
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 66087 | Ozone Eater, 110/220 VAC, 50/60 Hz | | | | 66090 | Replacement Filter Elements, Includes 2 | | | | 66091 | Ozone Test Kit | | | | 66092 | Detector Tubes, Includes 10 | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|