|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Arc Sources > Oriel® Xenon Flashlamps

Oriel® Xenon Flashlamps
Oriel<sup>&#174;</sup> Xenon Flashlamps
6426 and 6427 Xenon Flashlamps, with 68826 Power Supply.

  • Excellent sources of low to medium power UV-NIR CW radiation
  • Minimize unwanted sample excitation
  • High ultraviolet peak power
  • Short pulses allow time resolution

Product Description Product Detail Drawings Downloads Catalog PDF
Product Description
Our flashlamps offer certain advantages over DC arc lamps; they have relatively higher UV output and they emit in short pulses. The short, microsecond, pulses have application in lifetime and kinetic studies. We offer two xenon flashlamps: a 0.32 J and 5 J lamp, refer to our spectral irradiance curves. We also offer housings and power supplies, so you can build your own, complete Flashlamp System.


Ordering Information
 Quantity Model Description Price
  6426 Xenon Flash Lamp, 3 x 2.5mm Guided Arc, 0.32J, 16W, 1.6ms Pulse Width, 100 Hz 
  6427 Xenon Flash Lamp, 3 x 2.5mm Large Bulb, 5J, 60W, 9ms Pulse Width, 60 Hz 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .