|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Oriel X-Y-Z Focusing Lens Assemblies

Oriel X-Y-Z Focusing Lens Assemblies
Oriel X-Y-Z Focusing Lens Assemblies
77259 X-Y-Z Focusing Lens Assembly mounted to the 77200 Monochromator, with the 71305 Spacer Tube in between.

  • Image a source onto a monochromator entrance slit
  • Image monochromator exit slit onto detector or fiber optic
  • X-Y-Z image adjustment

Product Description Product Detail Drawings
Product Description
If you need to precisely image a source onto a small target, use one of these focusing assemblies. They are ideal for re-imaging a source onto an Oriel Monochromator or Spectrograph slit, fiber bundle, or cuvette. You can also use one of these assemblies to image the monochromator output onto a detector or fiber.


Ordering Information
Please order (1) or (2) Lens(es) separately
 Quantity Model Description Price
 X-Y-Z Focusing Lens Assemblies
  77259 X-Y-Z Focusing Lens Assembly, Requires (1) 38.1mm Dia Plano Convex or Bi-Convex Lens 
  77260 X-Y-Z Focusing Lens Assembly, Requires (1) or (2) 25.4mm Diameter PlanoConvex Lenses 
 Lens 1 for 77260 (1 inch Diameter)
  40360 Focusing Lens, 25.4mm Dia, BK 7/A, Plano-Convex, 100mm Focal Length, 330 to 2200nm 
  41360 Focusing Lens, 25.4mm Dia, UV Fused Silica, Plano-Convex, 100mm Focal Length, 190 to 2500nm 
 Lens 2 for 77260 (1 inch Diameter)
  40340 Focusing Lens, 25.4mm Dia, BK 7/A, Plano-Convex, 50mm Focal Length, 330 to 2200nm 
  41340 Focusing Lens, 25.4mm Dia, UV Fused Silica, Plano-Convex, 50mm Focal Length, 190 to 2500nm 
 Lenses for 77259 (1.5 inch Diameter)
  41570 Focusing Lens, 38.1mm Dia, UV Fused Silica, Plano-Convex, 150mm Focal Length, 190 to 2500nm 
  40570 Focusing Lens, 38.1mm Dia, BK 7/A, Plano-Convex, 150mm Focal Length, 330 to 2200nm 
  41540 Focusing Lens, 38.1mm Dia, UV Fused Silica, Plano-Convex, 50mm Focal Length, 190 to 2500nm 
  40540 Focusing Lens, 38.1mm Dia, BK 7/A, Plano-Convex, 50mm Focal Length, 330 to 2200nm 
  39325 Focusing Lens, 38.1mm Dia, UV Fused Silica, Bi-Convex, 75mm Focal Length, 190 to 2500nm 
  39225 Focusing Lens, 38.1mm Dia, BK 7/A, Bi-Convex, 75mm Focal Length, 330 to 2200nm 
  39323 Focusing Lens, 38.1mm Dia, UV Fused Silica, Bi-Convex, 50mm Focal Length, 190 to 2500nm 
  39223 Focusing Lens, 38.1mm Dia, BK 7/A, Bi-Convex, 50mm Focal Length, 330 to 2200nm 

 Focus Collimated Beam Lens 1 Lens 2
 From Onto Type Focal Length Material Model Model Type Focal Length Material
 1/8 or 1/4 m Monochromators Oriel Detector Plano Convex 100 Glass 40360 40340 Plano Convex 50 Glass
 Plano Convex 100 Fused Silica 41360 41340 Plano Convex 50 Fused Silica
 78100 Sample Compartment Plano Convex 100 Glass 40360 40340 Plano Convex 50 Glass
 Plano Convex 100 Fused Silica 41360 41340 Plano Convex 50 Fused Silica
 Fused Silica Fibers Plano Convex 100 Fused Silica 41360 41329 Plano Convex 33  High purity UV grade fused silica
 Glass Fibers Plano Convex 100 Glass 40360 40329 Plano Convex 33  Select quality Borosilicate Crown Glass (BK 7/A)

 Focus Collimated Beam Re-focus Diverging Beam Model  Lens Type Focal Length Material
 From Onto From Onto
 Source 1/8 or 1/4 m Monochromators   41570 Plano Convex 150  High purity UV grade fused silica
   40570  Select quality Borosilicate Crown Glass (BK 7/A)
 Fused Silica Fibers   41540 Plano Convex 50  High purity UV grade fused silica
 Glass Fibers   40540  Select quality Borosilicate Crown Glass (BK 7/A)
   1/8 or 1/4 m Monochromators Oriel Detector (large area) 39325 Bi-convex 75  High purity UV grade fused silica
 39225  Select quality Borosilicate Crown Glass (BK 7/A)
 Oriel Detector (small area) 39323 Bi-convex 50  High purity UV grade fused silica
 39223  Select quality Borosilicate Crown Glass (BK 7/A)

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .