|  
Sign In  Or  Create New Account
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Single Channel Detection Systems > Oriel Wide Bandwidth Voltage Amplifiers

Oriel Wide Bandwidth Voltage Amplifiers
Oriel Wide Bandwidth Voltage Amplifiers
70723 Wide Band Voltage Amplifier.

  • 3 dB points up to 350 MHz
  • Gains to 40 dB
  • Noise down to 0.7 nV Hz
  • Output swing to ±3 V into 50 Ω

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
The 70721 and 70723 Voltage Amplifiers are optimized for use with our fast detectors of pulsed radiation. The output of PMT, Si, InGaAs, and HgCdZnTe detectors, or any other source of low voltage signals which will not be loaded down by the 50 Ω amplifier input impedance, can be amplified by these devices. The 70721 and 70723 bring these low level voltages to a value more suitable for displaying on an oscilloscope.



Specifications

Ordering Information
 Quantity  Model  Description  Price
 
1 Week
 70721  100 MHz Voltage Amplifier  
$959.00
 
8 Weeks
 70723  350 MHz Voltage Amplifier  
$1110.00
 
Available Today
 70015  BNC Cable, Standard, 3 foot Length  
$28.00
 
Available Today
 70030  50 Ohm BNC Termination  
$48.00
 
5 Weeks
 70703  Laboratory Power Supply, +/- 15 VDC, 115 VAC  
$374.00
 
Available Today
 70709  Laboratory Power Supply, +/- 15 VDC, 230 VAC  
$374.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .