|
|
| Oriel® Uniform Illuminators |
|
|
 66990 Uniform Illuminator Housing.
|
- Highly uniform, 25.4 mm diameter collimated beam
- Selectable spectral outputs with interchangeable filters
- Selectable irradiance levels with interchangeable lamps
- Long term output stability with Light Intensity Control Option
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF |
Product Description
This Oriel® Arc Lamp System was designed for applications requiring uniform illumination. This system delivers a 1.0-inch (25.4 mm) diameter collimated beam, uniform to ±5%. Beam divergence is ±1.5°. The work plane is 2.6 inches (66.5 mm) from the bottom of the beam turning assembly. Various dichroic filters are available to shape the spectral output in the UV and VIS, or use the unfiltered source for output from 200 nm to 2.5 µm.
This Oriel® Arc Lamp System was designed for applications requiring uniform illumination. This system delivers a 1.0-inch (25.4 mm) diameter collimated beam, uniform to ±5%. Beam divergence is ±1.5°. The work plane is 2.6 inches (66.5 mm) from the bottom of the beam turning assembly. Various dichroic filters are available to shape the spectral output in the UV and VIS, or use the unfiltered source for output from 200 nm to 2.5 µm.
Ordering Information |
|
Arc Lamp and Socket Adapters |
| Quantity |
Model |
Lamp Type |
Price |
Available Today |
6251NS |
Replacement Lamp, Xenon, 75 W |
$193.00 |
Available Today |
6263 |
Replacement Lamp, 75 Watt Xenon, Ozone Free |
$332.00 |
Available Today |
6247 |
Replacement Lamp, Xenon, High Stability, 75 W |
$949.00 |
Available Today |
6257 |
Replacement Lamp, 100 Watt Xenon, Ozone Free |
$451.00 |
Available Today |
6282 |
Replacement Lamp, 50 Watt Mercury |
$166.00 |
Available Today |
6281 |
Replacement Lamp, 100 Watt Mercury |
$166.00 |
Available Today |
66148 |
Lamp Socket Adapter, 75 W Xenon High Stability Lamp |
$92.00 |
Available Today |
66150 |
Lamp Socket Adapter, 75-100 W Xenon or Mercury Lamp |
$92.00 |
Available Today |
66158 |
Lamp Socket Adapter, 50 W Mercury Lamp |
$92.00 |
|
Dichroic Filters |
| Quantity |
Model |
Description |
Price |
Available Today |
66215 |
Beam Turning Mirror, Full Reflector, 200nm - 30µm Primary Range, 1.5 Inch Series |
$115.00 |
Available Today |
66241 |
Beam Turning Mirror, Dichroic, 190-195nm Primary Range, 1.5 Inch Series |
$324.00 |
Available Today |
66231 |
Beam Turning Mirror, Dichroic, 240-255nm Primary Range, 1.5 Inch Series |
$499.00 |
Available Today |
66216 |
Beam Turning Mirror, Dichroic, 280-400nm Primary Range, 1.5 Inch Series |
$250.00 |
Available Today |
66217 |
Beam Turning Mirror, Dichroic, 260-320nm Primary Range, 1.5 Inch Series |
$250.00 |
Available Today |
66218 |
Beam Turning Mirror, Dichroic, 350-450nm Primary Range, 1.5 Inch Series |
$250.00 |
Available Today |
66219 |
Beam Turning Mirror, Dichroic Cold Mirror, 420-630nm Primary Range, 1.5 Inch Series |
$156.00 |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|