Product Description
Thermal detectors of electromagnetic radiation operate by absorbing the radiation and measuring the subsequent temperature rise. Their broadband, wavelength-neutral response is only limited by the spectral flatness of their black coating and the transmission characteristics of any window materials used to protect them. The thermopiles listed here work with the Oriel OPMTM (Optical Power Meter).
Thermal detectors of electromagnetic radiation operate by absorbing the radiation and measuring the subsequent temperature rise. Their broadband, wavelength-neutral response is only limited by the spectral flatness of their black coating and the transmission characteristics of any window materials used to protect them. The thermopiles listed here work with the Oriel OPMTM (Optical Power Meter).
Ordering Information |
| Quantity |
Model |
Description |
Price |
8 Weeks |
71967 |
Miniature Thermopile Detector, 0.55 x .51mm, Sapphire, 0.15 to 6 µm, 200-300 µA/W, Standard Housing |
$422.00 |
8 Weeks |
71968 |
Miniature Thermopile Detector, 0.55 x .51mm, CaF2, 0.13 to 11 µm, 200-300 µA/W, Standard Housing |
$422.00 |
8 Weeks |
71971 |
Miniature Thermopile Detector, 0.55 x .51mm, KRS-5, 0.6 to 40 µm, 200-300 µA/W, Standard Housing |
$422.00 |
8 Weeks |
71957 |
Thermopile Detector, 0.55 x .51mm, Sapphire, 0.15 to 6 µm, 200-300 µA/W, Standard Housing, Calibrated |
$680.00 |
8 Weeks |
71958 |
Thermopile Detector, 0.55 x .51mm, CaF2, 0.13 to 11 µm, 200-300 µA/W, Standard Housing, Calibrated |
$686.00 |
8 Weeks |
71961 |
Thermopile Detector, 0.55 x .51mm, KRS 5, 0.6 to 40 µm, 200-300 µA/W, Standard Housing, Calibrated |
$680.00 |
|
|