Oriel TE Cooler Controller
  • Control detector temperature with confidence
  • Provide precise and reproducible control
  • Optimized for optical detectors
Share This Page
DescriptionSpecifications Models Catalog PDF
77055 TE Cooler Controller

Cooling and Heat Control

The 77055 Controller has been designed for easy setup and reliable, safe operation. The primary controls are a three digital thumb pot for a setting temperature (actually thermistor resistance) and a cooler on/off switch. LEDs indicate cooler on, cooling in process, and cooler ready. Remote cooler on/off control input (TTL) and cooler ready output (TTL) signals are provided. The current limit setting will prevent overdriving TE modules. The power supply is of a linear type to provide low noise power to the detector's TE modules and avoid becoming an additional noise source.

Not Just for Oriel Cooled Detectors

The 77055's use is not limited to Newport's Oriel Detectors. The flexibility of this controller supports use in a wide range of temperature control situations. If your power requirements are 3.75 watts or less (1.25 A max) and the temperature sensing device is an NTC thermistor, the 77055 will provide stable and convenient operation.

Other Features
  • Remote cooler on/off control (TTL)
  • Cooler ready output (TTL)
  • Convenient 9 pin D-sub output connector
*Actual temperature range is determined by the controlled device. The thermal load, TE module and sensor type all affect the temperature range.