Product Description
This TE cooled HgCdZnTe Detector System is close to the sensitivity of liquid nitrogen cooled InSb, with the simplicity of TE cooling. Simply unpack the detector, connect it to your data acquisition or display system, plug it into the mains and start using. This all inclusive system takes all the fuss out of working with high performance, cooled IR detectors. The detector head contains a TE cooled detector element and a preamplifier. The power supply/controller box provides temperature control function and power for the preamplifier. We offer 110 and 230 V models.
This TE cooled HgCdZnTe Detector System is close to the sensitivity of liquid nitrogen cooled InSb, with the simplicity of TE cooling. Simply unpack the detector, connect it to your data acquisition or display system, plug it into the mains and start using. This all inclusive system takes all the fuss out of working with high performance, cooled IR detectors. The detector head contains a TE cooled detector element and a preamplifier. The power supply/controller box provides temperature control function and power for the preamplifier. We offer 110 and 230 V models.