|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Oriel® Solarization Resistant Fibers

Oriel® Solarization Resistant Fibers
Oriel<sup>&#174;</sup> Solarization Resistant Fibers
Solarization Resistant Fibers

  • Withstand prolonged DUV radiation
  • Excellent transmittance down to 180 nm
  • 200, 400 and 600 mm core standard sizes, others available upon request
  • Ideal for deuterium and DUV arc lamp sources

Product Description Product Detail Specifications Catalog PDF
Product Description
Prolonged UV radiation, below 260 nm, solarizes untreated fibers, reducing their UV transmittance significantly. Our Solarization Resistant Fibers are protected from the damaging effects of deep UV. Their useful life depends upon three conditions:
1. The wavelength(s) to which the fiber is being exposed (the shorter the wavelength(s), the shorter the lifetime).
2. The intensity of the source (the greater the intensity, the shorter the lifetime).
3. The duration or cycle time (after 1500 hours of exposure to a deuterium source, our 200 mm, 1 m long fiber transmitted ~30-40% of its original throughput at 214 nm).


Ordering Information
 Quantity Model Description Price
  78361 Solarization Resistant Fiber Cable, 200mm Core, 1m Length, 180-1100nm, SMA Connectors 
  78362 Solarization Resistant Fiber Cable, 200mm Core, 2m Length, 180-1100nm, SMA Connectors 
  78363 Solarization Resistant Fiber Cable, 400mm Core, 1m Length, 180-1100nm, SMA Connectors 
  78364 Solarization Resistant Fiber Cable, 400mm Core, 2m Length, 180-1100nm, SMA Connectors 
  78365 Solarization Resistant Fiber Cable, 600mm Core, 1m Length, 180-1100nm, SMA Connectors 
  78366 Solarization Resistant Fiber Cable, 600mm Core, 2m Length, 180-1100nm, SMA Connectors 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .