Product Description
Our precision slits are useful for imaging, beam aperturing and applications such as beam profiling. These are the same assemblies we use on our Oriel Monochromators and Spectrographs. We offer three types of slits: Individual Fixed Slits Multiple Fixed Slit Wheel Micrometer Driven Variable Slit Assembly
Our precision slits are useful for imaging, beam aperturing and applications such as beam profiling. These are the same assemblies we use on our Oriel Monochromators and Spectrographs. We offer three types of slits: Individual Fixed Slits Multiple Fixed Slit Wheel Micrometer Driven Variable Slit Assembly
| |
|
|
|
|
|
|
|
|
|
|
Ordering Information | Fixed Slits | | Quantity | Model | Description | Price | | | 77222 | Fixed Slit, 10 µm Width, 2 mm Height, For 77394 Holder | | | | 77220 | Fixed Slit, 25 µm Width, 3 mm Height, For 77394 Holder | | | | 77725 | Fixed Slit, 25 µm Width, 6 mm Height, For 77394 Holder | | | | 77221 | Fixed Slit, 50 µm Width, 3 mm Height, For 77394 Holder | | | | 77219 | Fixed Slit, 50 µm Width, 6 mm Height, For 77394 Holder | | | | 77729 | Fixed Slit, 100 µm Width, 10 mm Height, For 77394 Holder | | | | 77728 | Fixed Slit, 100 µm Width, 3 mm Height, For 77394 Holder | | | | 77218 | Fixed Slit, 120 µm Width, 18 mm Height, For 77394 Holder | | | | 77730 | Fixed Slit, 200 µm Width, 3 mm Height, For 77394 Holder | | | | 77731 | Fixed Slit, 200 µm Width, 10 mm Height, For 77394 Holder | | | | 77217 | Fixed Slit, 280 µm Width, 18 mm Height, For 77394 Holder | | | | 77732 | Fixed Slit, 500 µm Width, 15 mm Height, For 77394 Holder | | | | 77216 | Fixed Slit, 600 µm Width, 18 mm Height, For 77394 Holder | | | | 77215 | Fixed Slit, 760 µm Width, 18 mm Height, For 77394 Holder | | | | 77733 | Fixed Slit, 1000 µm Width, 15 mm Height, For 77394 Holder | | | | 77214 | Fixed Slit, 1240 µm Width, 18 mm Height, For 77394 Holder | | | | 77736 | Fixed Slit, 1500 µm Width, 15 mm Height, For 77394 Holder | | | | 77213 | Fixed Slit, 1560 µm Width, 18 mm Height, For 77394 Holder | | | | 77734 | Fixed Slit, 2000 µm Width, 20 mm Height, For 77394 Holder | | | | 77212 | Fixed Slit, 3160 µm Width, 18 mm Height, For 77394 Holder | | | | 77736 | Fixed Slit, 1500 µm Width, 15 mm Height, For 77394 Holder | | | | 77735 | Fixed Slit, 5000 µm Width, 20 mm Height, For 77394 Holder | | | | 77211 | Fixed Slit, 6230 µm Width, 18 mm Height, For 77394 Holder | |
| Slit Assemblies and Holders | | Quantity | Model | Description | Price | | | 77269 | Multiple Fixed Slit Wheel, 8 Slits, 50 µm to 3.16mm Width, 1 to 12 mm Height | | | | 74001 | Micrometer Driven Variable Slit, 4 µm to 3mm Width, 2 to 15 mm Height | | | | 77394 | Fixed Slit Holder, Rod Mounrt, 1.5 inch Optical Rod Included | | | | 13920 | Rod Mount For 77269 and 74001 Assembliies | |
|
|