|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Oriel® Single Branch Fiber Bundles

Oriel® Single Branch Fiber Bundles
Oriel<sup>&#174;</sup> Single Branch Fiber Bundles
Fiber Bundle at output of Research Arc Lamp Housing


Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
For broadband transmittance from the UV (>260 nm) to the NIR, these bundles are the smart choice. They have a broader spectral range than liquid light guides and significantly higher throughput (for large sources) than single fibers. For transmittance down to 190 nm, we offer Solarization Resistant Large Core Single Fibers, which do not suffer from the solarization problems that plague the fused silica fibers described here.


Ordering Information
 Quantity Model Description Price
  77520 Glass Fiber Optic Bundle, Standard 11mm Ferrules, 0.063 inch Diameter, 24 inch Length 
  77522 Glass Fiber Optic Bundle, Standard 11mm Ferrules, 0.063 inch Diameter, 48 inch Length 
  77524 Glass Fiber Optic Bundle, Standard 11mm Ferrules, 0.125 inch Diameter, 36 inch Length 
  77525 Glass Fiber Optic Bundle, Standard 11mm Ferrules, 0.125 inch Diameter, 36 inch Length 
  77526 Glass Fiber Optic Bundle, Standard 11mm Ferrules, 0.125 inch Diameter, 48 inch Length 
  77527 Glass Fiber Optic Bundle, Standard 11mm Ferrules, 0.125 inch Diameter, 72 inch Length 
  77561 Standard Grade Fused Silica Fiber Optic Bundle, 11mm Ferrules, 0.063 inch Dia, 24 inch Length 
  77562 Standard Grade Fused Silica Fiber Optic Bundle, 11mm Ferrules, 0.063 inch Dia, 36 inch Length 
  77563 Standard Grade Fused Silica Fiber Optic Bundle, 11mm Ferrules, 0.125 inch Dia, 24 inch Length 
  77564 Standard Grade Fused Silica Fiber Optic Bundle, 11mm Ferrules, 0.125 inch Dia, 36 inch Length 
  77575 High Grade Fused Silica Fiber Optic Bundle, 11mm Ferrules, 0.063 inch Dia, 24 inch Length 
  77576 High Grade Fused Silica Fiber Optic Bundle, 11mm Ferrules, 0.063 inch Dia, 36 inch Length 
  77577 High Grade Fused Silica Fiber Optic Bundle, 11mm Ferrules, 0.125 inch Dia, 24 inch Length 
  77578 High Grade Fused Silica Fiber Optic Bundle, 11mm Ferrules, 0.125 inch Dia, 36 inch Length 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .