|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Oriel Simplicity Series Quartz Tungsten Halogen Sources

Oriel Simplicity Series Quartz Tungsten Halogen Sources
Oriel Simplicity Series Quartz Tungsten Halogen Sources
66505 Simplicity Series QTH Source

  • Economical sources for fixed power applications
  • Dedicated 50 to 1000 W QTH systems
  • Produce large, collimated, output beams
  • Complete systems include lamp, lamp housing, power supply and condensing optics
  • Power supply field upgradeable for even more versatility

Product Description Product Detail Downloads Catalog PDF
Product Description
We designed this family of QTH Sources to offer Researchers and Systems Integrators not requiring all the features of our Research Systems, a more economical choice. We named this family the Simplicity Series because of its ease of use. The power supply is factory pre-set for the specified lamp so there are no power supply settings - only an ON/OFF switch. This limits the versatility of the system, as you can only run the specified lamp, but reduces the cost. We also removed some of the power supply’s user features, but maintained the same superior stability performance of the supply.
We offer sources to run 50 to 1000 W QTH lamps. Choose the system based on the irradiance required. For guidance in calculating the output power from the source, refer to our tutorial on Calculating Output Power; see Calculating Output Power for sample calculations.


Ordering Information

Simplicity Series Quartz Tungsten Halogen Sources
All sources include the lamp housing, power supply, lamp and all necessary cables and mounting hardware.
 Quantity Source Type Condenser Type Collimated Output Diameter
inch (mm)
 Lens Multiplication Factor* Transmittance Range of Lens Material**
(nm)
 Size Series*** Model Price
  50 W QTH F/1, 2-element Fused Silica 1.3 in. (33 mm) 0.11 200 - 2500  1.5 66760 
  F/1, Fused Silica Asphere 1.3 in. (33 mm) 0.11 200 - 2500  1.5 66504 
  F/0.85, Pyrex Asphere 1.3 in. (33 mm) 0.13 350 - 2500 1.5 66761 
  100 W QTH F/1, 2-element Fused Silica 1.3 in. (33 mm) 0.11 200 - 2500 1.5 66762 
  F/1, Fused Silica Asphere 1.3 in. (33 mm) 0.11 200 - 2500 1.5 66505 
  F/0.85, Pyrex Asphere 1.3 in. (33 mm) 0.13 350 - 2500 1.5 66763 
  250 W QTH F/1, 2-element Fused Silica 1.3 in. (33 mm) 0.11 200 - 2500 1.5 66764 
  F/1, Fused Silica Asphere 1.3 in. (33 mm) 0.11 200 - 2500 1.5 66506 
  F/0.85, Pyrex Asphere 1.3 in. (33 mm) 0.13 350 - 2500 1.5 66765 
  600 W QTH F/1, Fused Silica 1.9 in. (48 mm) 0.13 200 - 2500 2 66766 
  1000 W QTH F/1, Fused Silica 1.9 in. (48 mm) 0.13 200 - 2500 2 66767 
  1000 W QTH FEL F/1, Fused Silica 1.9 in. (48 mm) 0.13 200 - 2500 2 66768 

* Does not include the rear reflector contribution; use formulae and sample calculations to compute the approximate total output power from your source.

** QTH lamps emit negligible radiation below 240 nm.

***Oriel flanging system.
Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact Newport technical representative for more information if operating outside the suggested range.

Replacment Lamps
 Quantity Model Lamp Type Effective Filament Size
W X H (mm)
 Price
  6332 50 W, Short Filament 3.3 x 1.6 
  6333 100 W QTH 4.2 x 2.3 
  6334NS 250 W QTH 7.0 x 3.5 
  6336 600 W QTH 4.0 x 13.5 
  6317 1000 W QTH 5.0 x 18.0 
  6315 1000 W FEL QTH 6.0 x 16.0  


Accessories
 Quantity Model Description Price
  69000 Extended Care Plan 
  66075 Carrier Mounting Kit (for selected housings; please contact a Sales Engineer for details) 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .