|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Arc Sources > Oriel Simplicity Series Arc Sources

Oriel Simplicity Series Arc Sources
Oriel Simplicity Series Arc Sources
66488 Simplicity Series Arc Source.

  • Economical sources for fixed power applications
  • Dedicated 50 to 1600 W Xe, Hg and Hg(Xe) systems
  • Produce large, collimated, output beams
  • Power supply field upgradeable for even more versatility

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
For fixed power applications, we offer the Oriel Simplicity Series Arc Sources. We removed some of the features and versatility from our Fully Featured Research Systems, without compromising performance, reliability, and safety, in order to offer Researchers a more economical option.
These systems come complete with all the necessary components to begin work. They include:
Lamp Housing with an F/0.7 or F/1.0 condenser and a built-in ignitor
Power supply pre-set to specified lamp – no need to set the voltage, current, or power
•Arc lamp and socket adapter
•All necessary cables and mounting hardware



Ordering Information

Oriel Simplicity Series Arc Lamp Sources
All sources include the lamp housing, power supply, lamp and all necessary cables and mounting hardware.
 Quantity Model Description Price
  66349 Simplicity Arc Source, 75 W Xe High Stability, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66487 Simplicity Arc Source, 75 W Xe High Stability, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66350 Simplicity Arc Source, 75 W Xe Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66488 Simplicity Arc Source, 75 W Xe Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66351 Simplicity Arc Source, 100 W Xe Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66489 Simplicity Arc Source, 100 W Xe Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66352 Simplicity Arc Source, 150 W Xe Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66490 Simplicity Arc Source, 150 W Xe Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66353 Simplicity Arc Source, 300 W Xe Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66491 Simplicity Arc Source, 300 W Xe Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66354 Simplicity Arc Source, 300 W Xe Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series 
  66355 Simplicity Arc Source, 450 W Xe Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series 
  66356 Simplicity Arc Source, 450 W Xe Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series 
  66357 Simplicity Arc Source, 500 W Xe Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series 
  66358 Simplicity Arc Source, 500 W Xe Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series 
  66359 Simplicity Arc Source, 1000 W Xe Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series 
  66360 Simplicity Arc Source, 1000 W Xe Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series 
  66376 Simplicity Arc Source, 1600 W Xe Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series 
  66361 Simplicity Arc Source, 200 W Hg(Xe) Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66492 Simplicity Arc Source, 200 W Hg(Xe) Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66362 Simplicity Arc Source, 500 W Hg(Xe) Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66493 Simplicity Arc Source, 500 W Hg(Xe) Lamp, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66363 Simplicity Arc Source, 500 W Hg(Xe) Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series 
  66364 Simplicity Arc Source, 1000 W Hg(Xe) Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series 
  66365 Simplicity Arc Source, 1000 W Hg(Xe) Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series 
  66366 Simplicity Arc Source, 50 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66494 Simplicity Arc Source, 50 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66367 Simplicity Arc Source, 100 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66495 Simplicity Arc Source, 100 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66368 Simplicity Arc Source, 200 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66496 Simplicity Arc Source, 200 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66369 Simplicity Arc Source, 350 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66497 Simplicity Arc Source, 350 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66370 Simplicity Arc Source, 350 W Hg Lamp, F/0.7 Aspherab Condenser, 2.7 in. Dia. Beam, 3 Inch Series 
  66371 Simplicity Arc Source, 500 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66498 Simplicity Arc Source, 500 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series 
  66372 Simplicity Arc Source, 500 W Hg Lamp, F/0.7 Aspherab Condenser, 2.7 in. Dia. Beam, 3 Inch Series 
  66373 Simplicity Arc Source, 1000 W Hg Lamp, F/1 2 Element Condenser, 1.9 in. Dia. Beam, 2 Inch Series 
  66374 Simplicity Arc Source, 1000 W Hg Lamp, F/0.7 Aspherab Condenser, 2.7 in. Dia. Beam, 3 Inch Series 

Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact Newport technical representative for more information if operating outside the suggested range.

Replacement Lamps
 Quantity Model Description Effective Arc Size
W X H
 Price
  6247 Replacement Lamp, Xenon, High Stability, 75 W 1.0 x 1.5 mm 
  6263 Replacement Lamp, 75 Watt Xenon, Ozone Free 0.25 x 0.5 mm 
  6257 Replacement Lamp, 100 Watt Xenon, Ozone Free 0.4 x 0.8 mm 
  6255 Replacement Lamp, 150 Watt Xenon, Ozone Free 0.5 x 2.2 mm 
  6258 Replacement Lamp, 350 Watt Xenon, Ozone Free 0.7 x 2.4 mm 
  6266 Replacement Lamp, 450 Watt Xenon Short Arc, Ozone Free 0.9 x 2.7 mm 
  6267 Replacement Lamp, 500 Watt Xenon Short Arc, Ozone Free 1.6 x 1.1 mm 
  6271 Replacement Lamp, 1000 Watt Xenon Short Arc, Ozone Free 1.0 x 3.0 mm 
  62713 Replacement Lamp, 1600 Watt Xenon, Ozone Free 1.5 x 3.3 mm 
  6292 Replacement Lamp, 200 Watt Hg(Xe), Ozone Free 0.5 x 1.5 mm 
  66142 Replacement Lamp, 500 Watt Hg(Xe) 2.5 x 3.0 mm 
  6295NS Replacement Lamp, 1000 Watt Hg(Xe), Ozone Free 1.0 x 3.0 mm 
  6282 Replacement Lamp, 50 Watt Mercury 0.2 x 0.35 mm 
  6281 Replacement Lamp, 100 Watt Mercury 0.25 x 0.25 mm 
  6283NS Replacement Lamp, 200 Watt Mercury 0.6 x 2.2 mm 
  6286 Replacement Lamp, 350 Watt Mercury 0.8 x 2.7 mm 
  6285 Replacement Lamp, 500 Watt Mercury 1.1 x 4.1 mm 
  6287 Replacement Lamp, 100 Watt Mercury 3.0 x 2.6 mm 


Accessories
 Quantity Model Description Price
  69000 Extended Care Plan 
  66075* Carrier Mounting Kit 
  6148 Rear Reflector, Replacement, Standard Size Sources 
  6149 Rear Reflector, Replacement, Large Size Sources 

* For selected housings.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .