The 80007 is a silicon carbide infrared source. The emission is a smooth continuum from 1.7 to 28
mm. Output is a 1.5-inch (38 mm) diameter collimated beam (1° divergence, full angle). The 80007 does not include an output window; it has a clear aperture, with a 1.5-Inch Series female flange. The system includes a SiC element (see
Infrared Elements for Oriel Light Sources for specifications and drawings of the SiC element) in a housing with collimating mirror, and a stand-alone power supply.
The 80007 is a silicon carbide infrared source. The emission is a smooth continuum from 1.7 to 28
mm. Output is a 1.5-inch (38 mm) diameter collimated beam (1° divergence, full angle). The 80007 does not include an output window; it has a clear aperture, with a 1.5-Inch Series female flange. The system includes a SiC element (see
Infrared Elements for Oriel Light Sources for specifications and drawings of the SiC element) in a housing with collimating mirror, and a stand-alone power supply.