|
|
|
|
|
 60000 Series Q Housing with various optical accessories.
|
Hinged cover design simplifies lamp interchange- Versatile; holds low wattage arc, QTH and deuterium lamps, and IR elements
- Multiple output ports for simultaneous illumination of various samples
- Uses natural convection cooling, which is acoustically quiet and vibration free for more stable light output
- Precision X-Y-Z adjustment for accurate lamp positioning
|
|
|
|
Product DescriptionProduct DetailDrawingsDownloadsCatalog PDF |
Product Description
The Series Q Housing, named for its quiet convection cooling, is one of our most popular housings for low wattage lamps. It's price, size, and versatility make it attractive to researchers. Now, we have a new model that allows quick access to the lamp, simplifying lamp interchange. With the hinged cover model 60030, you don't have to lift the entire cover off the lamp housing. The 60030 has three output ports, compared to four for the 60000. In order to make the Series Q so versatile (it holds 22 different lamps or elements, and has multiple output ports), we made it a modular enclosure. The heart of the enclosure is the model 60000 or 60030 Series Q, which is a shell with an X-Y-Z adjustable lamp base. Z travel is ±0.075 inch (±2.0 mm). To turn it into a functional lamp housing, you simply add the necessary lamp mounting hardware and condensing optics.
The Series Q Housing, named for its quiet convection cooling, is one of our most popular housings for low wattage lamps. It's price, size, and versatility make it attractive to researchers. Now, we have a new model that allows quick access to the lamp, simplifying lamp interchange. With the hinged cover model 60030, you don't have to lift the entire cover off the lamp housing. The 60030 has three output ports, compared to four for the 60000. In order to make the Series Q so versatile (it holds 22 different lamps or elements, and has multiple output ports), we made it a modular enclosure. The heart of the enclosure is the model 60000 or 60030 Series Q, which is a shell with an X-Y-Z adjustable lamp base. Z travel is ±0.075 inch (±2.0 mm). To turn it into a functional lamp housing, you simply add the necessary lamp mounting hardware and condensing optics.
Ordering Information |
Lamp Housing and Components |
|
| Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range. |
Condensing Lens Assemblies |
| Quantity |
Model |
Description |
Price |
6 Weeks |
60006 |
Condensing Lens Assembly, Single Element Fused Silica, F/1.5, Collimated |
$548.00 |
7 Weeks |
67008 |
Condensing Lens Assembly, Fused Silica Asphere, F/2.2, Collimated |
$617.00 |
7 Weeks |
60007 |
Condensing Lens Assembly, Fused Silica Asphere, F/2.2, Focused |
$690.00 |
Available Today |
67017 |
Condensing Lens Assembly, Fused Silica Asphere, F/1, Collimated |
$773.00 |
6 Weeks |
67018 |
Condensing Lens Assembly, Fused Silica Asphere, F/1, Focused |
$814.00 |
7 Weeks |
60077 |
Condensing Lens Assembly, Zinc Seleide, F/1, Collimated |
$1427.00 |
7 Weeks |
60009 |
Condensing Lens Assembly, Germanium, F/1.1, Collimated |
$1143.00 |
1 Week |
60008 |
Condensing Lens Assembly, Pyrex Asphere, F/0.85, Collimated |
$442.00 |
|
Lamp Accessories Cross Reference |
|
Lamp Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
6251NS |
Replacement Lamp, Xenon, 75 W |
$193.00 |
Available Today |
6263 |
Replacement Lamp, 75 Watt Xenon, Ozone Free |
$332.00 |
Available Today |
6247 |
Replacement Lamp, Xenon, High Stability, 75 W |
$949.00 |
Available Today |
6257 |
Replacement Lamp, 100 Watt Xenon, Ozone Free |
$451.00 |
Available Today |
6282 |
Replacement Lamp, 50 Watt Mercury |
$166.00 |
Available Today |
6281 |
Replacement Lamp, 100 Watt Mercury |
$166.00 |
Available Today |
6426 |
Xenon Flash Lamp, 3 x 2.5mm Guided Arc, 0.32J, 16W, 1.6ms Pulse Width, 100 Hz |
$554.00 |
Available Today |
6427 |
Xenon Flash Lamp, 3 x 2.5mm Large Bulb, 5J, 60W, 9ms Pulse Width, 60 Hz |
$596.00 |
Available Today |
6318 |
Replacement Lamp, 10 Watt Quartz Tungsten Halogen |
$16.00 |
Available Today |
6319 |
Replacement Lamp, 20 Watt Quartz Tungsten Halogen |
$23.00 |
Available Today |
6332 |
Replacement Lamp, 50 Watt Quartz Tungsten Halogen, Short Filament |
$29.00 |
Available Today |
6337 |
Long Filament, 50 W, QTH |
$29.00 |
Available Today |
6333 |
Replacement Lamp, 100 Watt Quartz Tungsten Halogen |
$30.00 |
Available Today |
63161 |
Deuterium Lamp, 30 W, High Uniformity, Ozone Free, 1 mm Arc Diameter |
$387.00 |
Available Today |
63162 |
Deuterium Lamp, 30 W, High Uniformity, Full Spectrum, 1 mm Arc Diameter |
$473.00 |
Available Today |
63163 |
Deuterium Lamp, 30 W, High Irradiance, Full Spectrum, 0.5 mm Arc Diameter |
$473.00 |
Available Today |
63164 |
Deuterium Lamp, 30 W, High Irradiance, Ozone Free, 0.5 mm Arc Diameter |
$387.00 |
Available Today |
63163 |
Deuterium Lamp, 30 W, High Irradiance, Full Spectrum, 0.5 mm Arc Diameter |
$473.00 |
Call For Availability |
63165 |
Deuterium Lamp, 30 W, High Irradiance/Stability, Ozone Free, 0.5 mm Arc Diameter |
$473.00 |
Available Today |
6363 |
IR Emitter, 140 W Element |
$225.00 |
7 Weeks |
6575 |
Replacement Infrared Element, 22 Watt |
$539.00 |
3 Weeks |
6580 |
Replacement Infrared Element, 9 Watt |
$274.00 |
Available Today |
6581 |
Replacement Infrared Element, 0.8 Watt, Miniature |
$351.00 |
|
Lamp Accessory Ordering Information |
|
| | | | |