|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Arc Sources > Oriel® Research Arc Lamp Housings

Oriel® Research Arc Lamp Housings
Oriel<sup>&#174;</sup> Research Arc Lamp Housings
250 W and 1000 W Oriel Research Arc Lamp Housings with the Oriel Digital Arc Lamp Power Supply.

  • New asphere condensers for superior uniformity
  • Large diameter, collimated output
  • Built-in ignitor, condensing optics and temperature controlled cooling fan
  • Rear reflector collects back radiation from lamp, increasing output by ~60%

Product Description Product Detail Drawings Downloads Catalog PDF
Product Description
These lamp housings aren’t just aluminum enclosures for the lamp; they hold the ignitor, condensing optics, rear reflector and lamp cooling fan. We offer three families of housings to hold our line of 50 to 1600 W Hg, Xe and Hg(Xe) DC arc lamps. Simply change the socket adapter and you can interchange between lamp types and wattages, within the appropriate housing family. The socket adapter holds the lamp at the proper optical height for the rear reflector and condenser. To optimize the position and to compensate for lamp to lamp variations, we provide rear reflector and lamp adjusters.
We offer various condensing lens assemblies for these housings; they differ in usable spectral range, aperture size, output Beam,and beam quality and collection efficiency. Refer to Table 1 for a comparison.
These lamp housings include a number of safety features to prevent lamp damage and accidental exposure. A door interlock prohibits the operation of the lamp while the door is open; a temperature sensor monitors the lamp’s operating temperature and controls the cooling fan accordingly.



Research Lamp Housing Ordering Information
 Quantity Model Description Price
  66901 Research Arc Lamp Housing, Single Element Fused Silica, F/1.5, Collimated, 50-500 W 
  67001 Research Arc Lamp Housing, Single Element Fused Silica Asphere, F/2.2, Collimated, 50-500 W 
  67003 Research Arc Lamp Housing, Single Element Fused Silica Asphere, F/2.2, Focused, 50-500 W 
  67005 Research Arc Lamp Housing, Single Element Fused Silica Asphere, F/1, Collimated, 50-500 W 
  67006 Research Arc Lamp Housing, Single Element Fused Silica Asphere, F/1, Focused, 50-500 W 
  66902 Research Arc Lamp Housing, Two Element Fused Silica, F/1, Collimated, 50-500 W 
  66903 Research Arc Lamp Housing, Pyrex Aspheric, F/0.85, Collimated, 50-500 W 
  66912** Research Arc Lamp Housing, Four Element Borosilicate Crown Aspherab®, F/0.7, Collimated, 50-250 W 
  66904 Research Arc Lamp Housing, Four Element Silica-Borosilicate Crown Aspherab®, F/0.7, Collimated, 50-500 W 
  66905 Research Arc Lamp Housing, Four Element Fused Silica Aspherab®, F/0.7, Collimated, 50-500 W 
  66921 Research Arc Lamp Housing, Two Element Fused Silica, F/1, Collimated, 450-1000 W 
  66922 Research Arc Lamp Housing, Four Element Borosilicate Crown Aspherab®, F/0.7, Collimated, 450-1000 W 
  66923 Research Arc Lamp Housing, Four Element Fused Silica Aspherab®, F/0.7, Collimated, 450-1000 W 
  66870 Research Arc Lamp Housing, Two Element Fused Silica, F/1, Collimated, 1600 W 

Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact Newport technical representative for more information if operating outside the suggested range.
* Please specify the appropriate cable for your choice of lamp, when ordering a 50 - 500 W Lamp Housing. The 450 - 1600 W Housings include a set of cables to run any lamp type.

** Note, for lamps to 250 W only.

*** Note, these housings do not meet CE regulations, as there is no condenser. Extreme care should be taken when operating an arc lamp in a housing without condenser.


Lamps, Socket Adapters and Cable Cross Reference
 Lamp Model Lamp Type Required Socket Adapter  Required Cable
 6247 75 W Xenon, High Stability 66148 70050
 6251NS 75 W Xenon 66150 70050
 6263 75 W Xe, OF 66150 70050
 6257 100 W Xenon, OF 66150 70050
 6253 150 W Xenon 66151 70050
 6254 150 W Xenon, UV 66151 70050
 6255 150 W Xenon, OF 66151 70050
 6256 150 W Xenon 66152 70050
 6259 300 W Xenon 66160 70050
 6258 300 W Xenon, OF 66160 70050
 6291 200 W Hg(Xe) 66152 70050
 6292 200 W Hg(Xe), OF 66152 70050
 66142 500 W Hg(Xe) 66159 70050
 6282 50 W Mercury 66158 70051
 6281 100 W Mercury 66150 70051
 6283NS 200 W Mercury 66144 70051
 6286 350 W Mercury 66161 70051
 6285 500 W Mercury 66162 70051
 6261 450 W Xenon 6163 
 6262 450 W Xenon. UV 6163 
 6266 450 W Xenon, OF 6163 
 6267 500 W Xenon, OF 6165 
 6269 1000 W Xenon 6162 
 6271 1000 W Xenon, OF  6162 
 66142 500 W Hg(Xe) 6379 
 6293 1000 W Hg(Xe) 6162 
 6295NS 1000 W Hg(Xe), OF 6162 
 6287 1000 W Mercury 6171 
 62713 1600 W Xe, OF 6177 


Lamp Ordering Information
 Quantity Model Description Price
  6247 Replacement Lamp, Xenon, High Stability, 75 W 
  6251NS Replacement Lamp, Xenon, 75 W 
  6263 Replacement Lamp, 75 Watt Xenon, Ozone Free 
  6257 Replacement Lamp, 100 Watt Xenon, Ozone Free 
  6253 Replacement Lamp, Xenon, 150 W 
  6254 Replacement Lamp, Xenon, 150 W, UV Enhanced 
  6255 Replacement Lamp, 150 Watt Xenon, Ozone Free 
  6259 Replacement Lamp, 300 Watt Xenon, UV Enhanced 
  6258 Replacement Lamp, 350 Watt Xenon, Ozone Free 
  6291 Replacement Lamp, 200 Watt Hg(Xe) 
  6292 Replacement Lamp, 200 Watt Hg(Xe), Ozone Free 
  66142 Replacement Lamp, 500 Watt Hg(Xe) 
  6282 Replacement Lamp, 50 Watt Mercury 
  6281 Replacement Lamp, 100 Watt Mercury 
  6283NS Replacement Lamp, 200 Watt Mercury 
  6286 Replacement Lamp, 350 Watt Mercury 
  6285 Replacement Lamp, 500 Watt Mercury 
  6261 Replacement Lamp, 450 Watt Xenon 
  6262 Replacement Lamp, 450 Watt Xenon, UV Enhanced 
  6267 Replacement Lamp, 500 Watt Xenon Short Arc, Ozone Free 
  6269 Replacement Lamp, 1000 Watt Xenon Short Arc, UV Enhanced 
  6271 Replacement Lamp, 1000 Watt Xenon Short Arc, Ozone Free 
  66142 Replacement Lamp, 500 Watt Hg(Xe) 
  6293 Replacement Lamp, 1000 Watt Hg(Xe) 
  6295NS Replacement Lamp, 1000 Watt Hg(Xe), Ozone Free 
  6287 Replacement Lamp, 100 Watt Mercury 
  62713 Replacement Lamp, 1600 Watt Xenon, Ozone Free 


Lamp Accessory Ordering Information
 Quantity Model Description Price
  70050 Interconnecting Cable, Xe and Hg (Xe) Lamp, 6 foot Length 
  70051 Interconnecting Cable, Hg Lamp, 6 foot Length 
  66144 Lamp Socket Adapter, 200 W Mercury Lamp 
  66148 Lamp Socket Adapter, 75 W Xenon High Stability Lamp 
  66150 Lamp Socket Adapter, 75-100 W Xenon or Mercury Lamp 
  66151 Lamp Socket Adapter, 150 W Xenon Lamp 
  66152 Lamp Socket Adapter, 200 W Hg(Xe) Lamp 
  66158 Lamp Socket Adapter, 50 W Mercury Lamp 
  66159 Lamp Socket Adapter, 500 W Hg(Xe) Lamp 
  66160 Lamp Socket Adapter, 300 W Xenon Lamp 
  66161 Lamp Socket Adapter, 350 W Mercury Lamp 
  66162 Lamp Socket Adapter, 500 W Mercury Lamp 
  6162 Lamp Socket Adapter 1000 W Xe or Hg(Xe) Lamps 
  6163 Lamp Socket Adapter 450 W Xe Lamp 
  6165 Lamp Socket Adapter 500 W Xe Lamp 
  6171 Lamp Socket Adapter, 1000 W Hg Lamp 
  6177 Lamp Socket Adapter, 1600 W Xe Ozone Free Lamp 
  6379 Lamp Socket Adapter, 500 W Hg(Xe) Lamp 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .