|
|
| Oriel® Rectangular to Circular Fiber Optic Bundles |
|
|
Rectangular to Circular Fiber Bundle coupled to 77200 Oriel® Monochromator
|
-
Convert circular beams to rectangular, and vice versa- Improve light source-monochromator coupling efficiency
- Transmit from 260 to 2200 nm
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
These fiber bundles have one circular and one rectangular end. Use them to carry light from a light source to a monochromator or spectrograph, or from a monochromator to a detector or sample. The rectangular end is used to replace the instruments input slit. The circular end has an 11 mm Oriel ferrule. We offer two sizes of rectangle; we call them Small Slit and Large Slit.
These fiber bundles have one circular and one rectangular end. Use them to carry light from a light source to a monochromator or spectrograph, or from a monochromator to a detector or sample. The rectangular end is used to replace the instruments input slit. The circular end has an 11 mm Oriel ferrule. We offer two sizes of rectangle; we call them Small Slit and Large Slit.
| |
|
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 77403 | Fiber Bundle, H.G. Fused Silica, SMA to 100 µm x 2.5 mm Slit, 0.22 NA, 39.4 inch Length | | | | 77532 | Fiber Bundle, H.G. Fused Silica, SMA to 200 µm x 6.0 mm Slit, 0.22 NA, 78.8 inch Length | | | | 77538 | Fiber Bundle, Glass, Standard 11mm Ferrule to 0.8 x 9.7 mm Slit, 0.56 NA, 36 inch Length | | | | 77539 | Fiber Bundle, H.G. Fused Silica, Standard 11mm Ferrule to 0.8 x 9.7 mm Slit, 0.22 NA, 36 inch Length | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|