|
|
| Oriel Quartz Tungsten Halogen Lamps with Integral Reflector |
|
|
6359 QTH Lamp being inserted into 69358 Cylindrical Housing.
|
-
High intensity, focused, VIS sources- Simple and low cost fiber illuminators
- Compact, rod mounted lamp housings
|
|
|
|
Product Description
Product Detail
Drawings
Downloads
Catalog PDF
|
Product Description
These are inexpensive sources of high brightness, VIS radiation. The output is a focused spot ~10 mm in diameter. These sources are widely used for illumination of large core fiber bundles and liquid light guides. Because the spot size is so large, these are not the most efficient fiber illuminators, and are not usable with small core fibers, but they are economical and simple. The lamps are 12 V quartz tungsten halogen lamps with a dichroic reflector surrounding the lamp envelope. The reflector collects the lamp radiation and produces a high intensity spot in front of the reflector (see Fig. 2). We offer two lamp types, differing in spectral output and output power.
These are inexpensive sources of high brightness, VIS radiation. The output is a focused spot ~10 mm in diameter. These sources are widely used for illumination of large core fiber bundles and liquid light guides. Because the spot size is so large, these are not the most efficient fiber illuminators, and are not usable with small core fibers, but they are economical and simple. The lamps are 12 V quartz tungsten halogen lamps with a dichroic reflector surrounding the lamp envelope. The reflector collects the lamp radiation and produces a high intensity spot in front of the reflector (see Fig. 2). We offer two lamp types, differing in spectral output and output power.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Lamps | | Quantity | Model | Lamp Wattage | DC Voltage | Reflector Type | Typical Output Power (W) | Typical Spot Size | Working Distance | Average Life (Hours) | Price | | | Through 1 mm Aperture | Through 3 mm Aperture | Through 5 mm Aperture | | | 6359 | 100 | 12 V | VIS | 0.2 | 1.4 | 3.2 | 11 mm | 1.2 in. (30.5 mm) | 50 | | | | 6352 | 75 | 12 V | UV-VIS | 0.09 | 1.2 | 3.0 | 10 mm | 1.1 in. (28 mm) | 25 | |
| Lamp Housing | | Quantity | Model | Description | Price | | | 69358 | Cylindrical Housing for 6359 and 6352 Lamps | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|