|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
    Low Light Sensing
    Optical Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Optical Detectors For Power Meters > Oriel Photomultiplier Tubes and Detectors

Oriel Photomultiplier Tubes and Detectors
Oriel Photomultiplier Tubes and Detectors
Photomultiplier Tubes in Side-on and End-on Housings.
Fig. 4 Typical absorption of Thermopile Detector Coating.

  • A variety of Oriel detectors working with latest Newport power meters
  • End-on and side-on PMTs
  • Si, Ge, and InGaAs semiconductor detectors
  • Highly sensitive thermopiles complementing existing Newport thermal detectors

Product DescriptionProduct DetailDrawingsCatalog PDF
Product Description
These Oriel Photomultiplier tubes (PMTs), semiconductor detectors and thermal detectors are designed to work with Newport's latest power meters. They come with a 15DB connector adapter so that they can be connected to the power meters. Both side-on and end-on PMTs are available. Semiconductor detectors include Si, InGaAs, and Ge detectors, either calibrated or non-calibrated. The Oriel miniature thermopile detectors boast broad spectral response between 0.2 to 40 um.
Please click on the following links for compatible power meters.
Optical Power and Energy Meters, High Performance, 1936-C/2936-C
Optical Power Meters, High-Performance, 1931-C/2931-C
Benchtop Optical Meter, 1928-C
Optical Power Meter, High-Performance Hand-Held, 1918-C



Ordering Information

Photomultiplier Tubes
   Description  Model   Wavelength Range  Peak Wavelength  Cathode Responsivity*  Photocathode Size  NEP*
(W Hz-1/2)
  Supply Voltage  Price
 
7 Weeks
 Photomultiplier Tube, Side-On, 185-650nm, 340nm Peak Wavelength  77340  185-650  340 nm  48 mA/W  8 x 24 mm2  1.4 x 10-16  1000  
$258.00
 
Available Today
 77341  185-870  330 nm  40 mA/W  8 x 24 mm2  2.8 x 10-16  1000  
$524.00
 
11 Weeks
 77343  400-1000  730 nm  1.9 mA/W  8 x 24 mm  1.2 x 10-13  1250  
$1358.00
 
Available Today
 77348  160-900  400 nm  68 mA/W  8 x 24 mm  1.2 x 10-16  1000  
$1489.00
 
6 Weeks
 77360  185-850  420 nm  70 mA/W  8 x 16 mm  5.0 x 10-16  1000  
$1252.00
 
Available Today
 Photomultiplier Tube, End-On, 185-650nm, 420nm Peak Wavelength  77345  185-650  420 nm  85 mA/W  25 mm dia.  2.0 x 10-16  1000  
$704.00
 
Available Today
 77346  185-850  420 nm  64 mA/W  25 mm dia.  6.6 x 10-16  1000  
$998.00
 
2 Weeks
 77361  400-1100  800 nm  1.9 mA/W  25 mm dia.  4.2 x 10-13  1250  
$2199.00

*Typical values at the supply voltage listed.

PMT Accessories
   Description  Model  Price
 
8 Weeks
 Side-on PMT Housing  70690  
$784.00
   End-on PMT Housing  70691  
 
7 Weeks
 PMT Power Supply  70705  
$1942.00


Photodiode Detectors
   Detector Type  Calibration  Wavelength Range  Detector Active Area  Temperature  Model  Price
 
Call For Availability
 UV Silicon  Uncalibrated  200-1100 nm  10 x 10 mm  Room Temperature °C  71665  
$502.00
 
Call For Availability
 200-1100 nm  10 x 10 mm  Room Temperature °C  71666  
$660.00
 
Call For Availability
 200-1100 nm  5 mm dia.  TE Cooled °C  71667  
$1386.00
 
Call For Availability
 400-1100 nm  10 x 10 mm  Room Temperature °C  71668  
$602.00
 
Call For Availability
 400-1100 nm  5 mm dia.  TE Cooled °C  71669  
$1316.00
 
7 Weeks
 Calibrated  200-1100 nm  10 x 10 mm  Room Temperature °C  71674  
$690.00
 
8 Weeks
 200-1100 nm  10 x 10 mm  Room Temperature °C  71675  
$880.00
 
7 Weeks
 200-1100 nm  5 mm dia.  TE Cooled °C  71676  
$1582.00
 
7 Weeks
 400-1100 nm  10 x 10 mm  Room Temperature °C  71677  
$908.00
 
7 Weeks
 400-1100 nm  5 mm dia.  TE Cooled °C  71678  
$1508.00
 
Call For Availability
 InGaAs  Uncalibrated  800-1700 nm  3 mm dia.  Room Temperature  71670  
$1284.00
 
Call For Availability
 800-1700 nm  3 mm dia.  TE Cooled  71671  
$1602.00
 
Call For Availability
 Calibrated  800-1700 nm  3 mm dia.  Room Temperature  71679  
$1476.00
 
Call For Availability
 800-1700 nm  3 mm dia.  TE Cooled  71680  
$2054.00
 
Call For Availability
 Ge  Uncalibrated  700-1800 nm  5 mm dia.  Room Temperature °C  71672  
$1104.00
 
Call For Availability
 700-1800 nm  5 mm dia.  TE Cooled °C  71673  
$1406.00
 
Call For Availability
 Calibrated  700-1800 nm  5 mm dia.  Room Temperature °C  71681  
$1306.00
 
Call For Availability
 700-1800 nm  5 mm dia.  TE Cooled °C  71682  
$1582.00


Thermopile Detectors
 Type  Detector Area  Window  Maximum Irradiance  Typical DC Responsivity  Time Constant  Typical Noise Equivalent Irradiance
(NEI)
 Model  Price
 Non-Calibrated  0.55 x 0.51 mm  Sapphire  0.1 W cm-2  200-300 µA/W  50 - 100 ms  25 nW cm-2  71930  
$422.00
 0.55 x 0.51 mm  CaF2  0.1 W cm-2  200-300 µA/W  50 - 100 ms  25 nW cm-2  71931  
$422.00
 0.55 x 0.51 mm  KRS-5  0.1 W cm-2  200-300 µA/W  50 - 100 ms  25 nW cm-2  71932  
$422.00
 Calibrated  0.55 x 0.51 mm  Sapphire  0.1 W cm-2  200-300 µA/W  50 - 100 ms  25 nW cm-2  71933  
$674.00
 0.55 x 0.51 mm  CaF2  0.1 W cm-2  200-300 µA/W  50 - 100 ms  25 nW cm-2  71934  
$674.00
 0.55 x 0.51 mm  KRS-5  0.1 W cm-2  200-300 µA/W  50 - 100 ms  25 nW cm-2  71935  
$674.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .