|
|
| Oriel PhotoMax Lamp Housing
|
|
|
60100 PhotoMax Housing.
|
-
Modular housing; runs numerous sources, mounts in various configurations- Produces a focused, high intensity spot, ideal for monochromators
|
|
|
|
Product Description
Product Detail
Drawings
Downloads
Catalog PDF
|
Product Description
PhotoMax is an efficient and versatile Monochromator Illuminator. It uses an ellipsoidal reflector, which surrounds the lamp and collects most of the lamps emission. The output is a very high intensity, full spectrum, focused spot matched to our 1/8 m or 1/4 m monochromators. Versatility distinguishes PhotoMax from the Apex Monochromator Illuminators . Lamps and reflectors are easily interchangeable. With PhotoMax, you can switch between arc and quartz tungsten halogen lamps, and IR elements. Apex Monochromator Illuminators are fixed source illuminators; you cannot interchange between lamp types.
PhotoMax is an efficient and versatile Monochromator Illuminator. It uses an ellipsoidal reflector, which surrounds the lamp and collects most of the lamps emission. The output is a very high intensity, full spectrum, focused spot matched to our 1/8 m or 1/4 m monochromators. Versatility distinguishes PhotoMax from the Apex Monochromator Illuminators . Lamps and reflectors are easily interchangeable. With PhotoMax, you can switch between arc and quartz tungsten halogen lamps, and IR elements. Apex Monochromator Illuminators are fixed source illuminators; you cannot interchange between lamp types.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | PhotoMax Lamp Housing and Component | | Quantity | Model | Description | Price | | | 60100 | PhotoMax Housing Order ellipsoidal reflector and window separately | | | | 60127 | Pyrex® Window | | | | 60128 | Fused Silica Window | | | | 60130 | Beam Turning Assembly Requires 60143 Table Mounting Kit and a reflector | | | | 60143 | Table Mounting Kit, Imperial/Metric | | | | 66291 | Light Source Coupling Ring, 3 Inch Series, Double Female, Set Screw | | | | 66294 | Light Source Coupling Ring, 2 Inch Series, Double Female, Set Screw | | | | 66293 | Light Source Coupling Ring, 3 Inch Female to 2 Inch Female, Set Screw | | | | 60131 | Light Shield, 1/4 m Monochromators | | | | 60132 | Light Shield, 1/8 m Monochromators | | | | 60220 | Recirculating Cooler, 110 V | | | | 60221 | Recirculating Cooler, 220 V | |
| | Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range. | Ellipsoidal Reflector Assemblies | | Quantity | Model | Description | Price | | | 60111 | Ellipsoidal Reflector Assembly, Rhodium, 0.9 Multiplier, 5.2mm Spot Size, F/4.6, 1/4 m Monochromators | | | | 60109 | Ellipsoidal Reflector Assembly, AIMgF2, 0.9 Multiplier, 5.2mm Spot Size, F/4.6, 1/4 m Monochromators | | | | 60110 | Ellipsoidal Reflector Assembly, Rhodium, 0.8 Multiplier, 5.2mm Spot Size, F/4.4, 1/4 m Monochromators | | | | 60108 | Ellipsoidal Reflector Assembly, AIMgF2, 0.8 Multiplier, 5.2mm Spot Size, F/4.4, 1/4 m Monochromators | |
| Reflectors for 60130 Beam Turning Assembly | | Quantity | Model | Description | Price | | | 60139 | Full Reflector, 60130 Beam Turning Assembly, 200nm to 30mm | | | | 60157 | Dichroic Mirror, 60130 Beam Turning Assembly, 190 to 195nm | | | | 60158 | Dichroic Mirror, 60130 Beam Turning Assembly, 240 to 255nm | | | | 60141 | Dichroic Mirror, 60130 Beam Turning Assembly, 260 to 320nm | | | | 60159 | Dichroic Mirror, 60130 Beam Turning Assembly, 280 to 400nm | | | | 60142 | Dichroic Mirror, 60130 Beam Turning Assembly, 350 to 450nm | | | | 60140 | Dichroic Mirror, 60130 Beam Turning Assembly, 420 to 630nm | |
| Lamp and Accessory Cross Reference | | Lamp/Element Model No. | Lamp/Element Type | Interface Kit Model No. | Socket Adapter Model No. | Cable Model | Power Supply | | Basic | Full Featured | | DC Arc Lamps | | 6282 | Replacement Lamp, 50 Watt Mercury | 60116 | 60120 | 70051 | | 69907 | | 6281 | Replacement Lamp, 100 Watt Mercury | 60116 | 60119 | 70051 | | 69907 | | 6283NS | Replacement Lamp, 200 Watt Mercury | 60116 | 60118 | 70051 | | 69907 | | 6247 | Replacement Lamp, Xenon, High Stability, 75 W | 60116 | 60124 | 70050 | | 69907 | | 6251NS | Replacement Lamp, Xenon, 75 W | 60116 | 60122 | 70050 | | 69907 | | 6263 | Replacement Lamp, 75 Watt Xenon, Ozone Free | 60116 | 60122 | 70050 | | 69907 | | 6257 | Replacement Lamp, 100 Watt Xenon, Ozone Free | 60116 | 60122 | 70050 | | 69907 | | 6256 | Replacement Lamp, 150 Watt Xenon | 60116 | 60121 | 70050 | | 69907 | | 6291 | Replacement Lamp, 200 Watt Hg(Xe) | 60116 | 60121 | 70050 | | 69907 | | 6292 | Replacement Lamp, 200 Watt Hg(Xe), Ozone Free | 60116 | 60121 | 70050 | | 69907 | | Quartz Tungsten Halogen Lamps | | 6318 | Replacement Lamp, 10 Watt Quartz Tungsten Halogen | 60925 | 60105 | Included | 68938 | 69931 | | 6319 | Replacement Lamp, 20 Watt Quartz Tungsten Halogen | 60925 | 60105 | Included | 68938 | 69931 | | 6332 | Replacement Lamp, 50 Watt Quartz Tungsten Halogen, Short Filament | 60925 | 60107 | Included | 68938 | 69931 | | 6333 | Replacement Lamp, 100 Watt Quartz Tungsten Halogen | 60925 | 60107 | Included | 68938 | 69931 | | IR Elements | | 6575 | Replacement Infrared Element, 22 Watt | 60925 | 60104 | Included | 68938 | | | 6580 | Replacement Infrared Element, 9 Watt | 60925 | 60104 | Included | 68938 | | | 6581 | Replacement Infrared Element, 0.8 Watt, Miniature | 60925 | 60104 | Included | 68938 | |
| Replacement Lamp Ordering Information | | Quantity | Model | Description | Price | | | 6282 | Replacement Lamp, 50 Watt Mercury | | | | 6281 | Replacement Lamp, 100 Watt Mercury | | | | 6283NS | Replacement Lamp, 200 Watt Mercury | | | | 6247 | Replacement Lamp, Xenon, High Stability, 75 W | | | | 6251NS | Replacement Lamp, Xenon, 75 W | | | | 6263 | Replacement Lamp, 75 Watt Xenon, Ozone Free | | | | 6257 | Replacement Lamp, 100 Watt Xenon, Ozone Free | | | | 6256 | Replacement Lamp, 150 Watt Xenon | | | | 6291 | Replacement Lamp, 200 Watt Hg(Xe) | | | | 6292 | Replacement Lamp, 200 Watt Hg(Xe), Ozone Free | | | | 6318 | Replacement Lamp, 10 Watt Quartz Tungsten Halogen | | | | 6319 | Replacement Lamp, 20 Watt Quartz Tungsten Halogen | | | | 6332 | Replacement Lamp, 50 Watt Quartz Tungsten Halogen, Short Filament | | | | 6333 | Replacement Lamp, 100 Watt Quartz Tungsten Halogen | | | | 6575 | Replacement Infrared Element, 22 Watt | | | | 6580 | Replacement Infrared Element, 9 Watt | | | | 6581 | Replacement Infrared Element, 0.8 Watt, Miniature | |
| Lamp Accessory Ordering Information | | Quantity | Model | Description | Price | | | 69907 | Universal Arc Lamp Power Supply, 50 to 200 Watt | | | | 69931 | Radiometric Power Supply, 40 to 250 W | | | | 68938 | Constant Current Power Supply | | | | 60116 | Interface Kit, Mercury and Xenon Lamps | | | | 60925 | Interface Kit, Quartz Tungsten Halogen Lamps and IR Elements | | | | 60104 | Socket Adapter, Infrared Elements | | | | 60105 | Lamp Socket Adapter, 10 to 20 Watt Quartz Tungsten Halogen Lamps | | | | 60107 | Lamp Socket Adapter, 50 to 100 Watt Quartz Tungsten Halogen Lamps | | | | 60118 | Lamp Socket Adapter, 200 Watt Mercury Lamp | | | | 60119 | Lamp Socket Adapter, 100 Watt Mercury Lamp | | | | 60120 | Lamp Socket Adapter, 50 Watt Mercury Lamp | | | | 60121 | Lamp Socket Adapter, 150 to 200 Watt Xenon or Hg(Xe) Lamps | | | | 60122 | Lamp Socket Adapter, 75 to 100 Watt Xenon Lamps | | | | 60124 | Lamp Socket Adapter, 75 Watt Xenon High Stability Lamp | | | | 70050 | Interconnecting Cable, Xe and Hg (Xe) Lamp, 6 foot Length | | | | 70051 | Interconnecting Cable, Hg Lamp, 6 foot Length | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|