PhotoMax is an efficient and versatile Monochromator Illuminator. It uses an ellipsoidal reflector, which surrounds the lamp and collects most of the lamps emission. The output is a very high intensity, full spectrum, focused spot matched to our 1/8 m or 1/4 m monochromators.
Versatility distinguishes PhotoMax from the Apex Arc Lamp Sources. Lamps and reflectors are easily interchangeable. With PhotoMax, you can switch between arc and quartz tungsten halogen lamps, and IR elements. Apex Monochromator Illuminators are fixed source illuminators; you cannot interchange between lamp types.
Modular Lamp Housing
The 60100 PhotoMax lamp housing is attractive to researchers because of its versatility. To provide this versatility, we made PhotoMax a modular lamp housing. We offer a choice of components; selection is based on the application. Table 1 lists the sources, with necessary mounting accessories, that can be operated in PhotoMax. An interface kit and a socket adapter are required; you can interchange lamps, within each lamp family, by simply changing socket adapters. To switch between lamp families, youll need a different interface kit.
Table 1 Lamps and Lamp Mounting Accessories
|
Lamp Model No. |
Lamp Family |
Lamp Type |
Necessary Lamp Mounting Accessories |
|
Interface Kit Model No. |
Socket Adapter Model No. |
| 6282 |
DC Arc |
50 Watt Mercury Lamp |
60116 |
60120
|
| 6281 |
100 Watt Mercury Arc Lamp |
60119
|
| 6283NS |
200 Watt Mercury Lamp |
60118
|
| 6247 |
75 Watt Xenon, High StabilityArc Lamp |
60124
|
| 6251NS |
75 Watt Xenon Arc lamp |
60122
|
| 6263 |
75 Watt Xenon, Ozone Free Arc Lamp |
60122
|
| 6257 |
100 Watt Xenon, Ozone Free Arc Lamp |
60122
|
| 6256 * |
Xenon Arc Lamp, 150 W |
60121
|
| 6291 |
Hg(Xe) Arc Lamp, 200 W |
60121
|
| 6292 |
200 Watt Hg(Xe) Lamp, Ozone Free |
60121
|
| 6318 |
QTH |
10 Watt Quartz Tungsten Halogen |
60925 |
60105
|
| 6319 |
20 Watt Quartz Tungsten Halogen |
60105
|
| 6332 |
50 Watt Quartz Tungsten Halogen, Short Filament |
60107
|
| 6333 |
100 Watt Quartz Tungsten Halogen |
60107
|
| 6575 |
IR Elements |
Infrared Ceramic Element, 22 Watt |
60104
|
| 6580 |
Low Cost Infrared Element, 9 Watt |
60104
|
| 6581 |
Miniature Infrared Element, 0.8 Watt, Miniature |
60104
|
Two Shapes of Reflectors
Two ellipses are offered for PhotoMax, to match the input cone of Oriel® 1/8 and 1/4 m Monochromators. The ellipses are water-cooled. An aluminum cylinder, attached to the ellipse, holds the water and comes with two fittings to connect to a water recirculator or tap, with standard 0.125-inch (3.2 mm) ID tubing. Water-cooling ensures long life, even with the highest power lamps, and prevents thermal distortion of the reflector.
Table 2 Reflector Specifications
|
Model |
F/# |
Matched To |
Spot Size* |
Reflector Coating |
Reflector Multiplier** |
| 60111 |
F/4.6 |
1/8 m Monochromators |
4.6 mm |
Rhodium |
0.9 |
| 60109 |
AIMgF2 |
0.9 |
| 60110 |
F/4.4 |
1/4 m Monochromators |
5.2 mm |
Rhodium |
0.8 |
| 60108 |
AIMgF2 |
0.8 |
Reflector Coatings
We offer two reflector coatings: the durable rhodium coating has good visible and excellent infrared reflectivity. Reflectors coated with aluminum with a protective magnesium fluoride (MgF2) overcoat give better performance in the UV and VIS.
Water-Cooling and Thermal Sensors
PhotoMax uses water cooling to remove heat from the ellipse and from arc lamps (QTH lamps and the 6575 IR Element do not require water-cooling). The ellipsoidal reflectors and arc lamp interface kit include a reservoir for the water, the proper hose fittings and a pressure reducer. A thermal sensing interlock turns off any connected Oriel Power Supply in the event of overheating due to blockage of water flow.
If you have access to clean tap water, you may use it. A flow of 0.25 liters (0.5 pint) of water (at <18°C (65°F) per minute at 30 PSI is adequate. We recommend you use Liquid Filters for Light Sources to prevent build-up of organic or mineral contaminants. Input water connections are for 0.125-inch (3.2 mm) ID tubing. If you do not have access to clean tap water, you will need to use a Recirculating Cooler.
Power Sources
The interface kits include the necessary cables to connect to the appropriate power source. The power source must be ordered separately.
60130 Beam Turning Assembly and 60143 Table Mounting Kit
The combination of 60130 Beam Turning Assembly (with reflector) and 60143 Table Mounting Kit lets you mount PhotoMax vertically, to an inch or metric optical table, while keeping the output horizontal.
The 60130 Assembly houses a full reflector or dichroic mirror that turns the beam 90° (order the dichroic or reflector separately). You can easily interchange optics for different spectral bands.
Fig. 1 PhotoMax mounted horizontally. The output of the PhotoMax is a 3 inch series male flange. You can convert this to a female flange, or a smaller series of male flange with Coupling Rings for Light Sources. We also offer Quick Change Filter Holders for Light Sources that mounts directly to the output of the PhotoMax.
Fig. 2 PhotoMax with 60143 Beam Turning Assembly and 60143 Table Mounting Kit, and 77200 1/4 m Monochromator.