|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
   
 
   
 
   
 
   
 
   
 
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Calibration Sources > Oriel® Pencil Style Calibration Lamps

Oriel® Pencil Style Calibration Lamps
Oriel<sup>&#174;</sup> Pencil Style Calibration Lamps
6035 Hg(Ar) Lamp in 6058 Fiber Optic Accessory.

  • Compact and simple tools for calibrating spectral instruments
  • Narrow, discrete UV to IR wavelengths
  • Excellent stability

Product Description Product Detail Drawings Catalog PDF
Product Description
These calibration lamps produce narrow, intense lines from the excitation of various rare gases and metal vapors. They are used for wavelength calibration of spectroscopic instruments such as monochromators, spectrographs, and spectral radiometers. We offer six lamps; choose the lamp or lamps that suit your wavelength range, using Table 1 as a guide. We offer AC and DC power supplies to run these lamps. If output variations are not a concern, and you are only operating one or two line lamps, choose an AC supply. If you are calibrating multichannel detectors or if you are using various lamps, the DC supply is a better choice (the DC supply runs any of the line lamps).
We also offer the following accessories:
•Spectral Calibration Lamp Mounts
These hold one or two calibration lamps at the input slit of an Oriel® Monochromator or Spectrograph.
•Fiber Optic Accessory
The 6058 Accessory holds the face of an SMA terminated fiber close to the lamp, to collect a portion of the light output for spectral calibration purposes.
•Rod Mounted Lamp Holder
If you want to hold the lamp in open air, use the 63670 Holder. It holds the lamp atop an optical rod.
•Booklet of Spectra
The 6052 is a booklet of typical spectra ...


Ordering Information

Spectral Calibration Lamps
 Quantity Model Description Price
  6035 Spectral Calibration Lamp, Hg (Ar), 18, ±5 mA, 5000 Hrs Rated Life 
  6034 Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hrs Rated Life 
  6030 Spectral Calibration Lamp, Argon, 10 mA, 500 Hrs Rated Life 
  6031 Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hrs Rated Life 
  6032 Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hrs Rated Life 
  6033 Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hrs Rated Life 

*This data is for AC operation

Power Supplies
 Quantity Model Description Price
  6047 Lamp Power Supply, AC, Hg(Ar) or Hg(Ne), 18 mA, 110 VAC, 60 Hz 
  6043 Lamp Power Supply, AC, Xenon, 6 mA, 110 VAC, 60 Hz 
  6045 Lamp Power Supply, AC, Argon or Krypton, 10 mA, 110 VAC, 60 Hz 
  6060 Lamp Power Supply, DC, 6-20mA, 110 VAC, 60 Hz 
  6048 Lamp Power Supply, AC, Hg(Ar) or Hg(Ne), 18 mA, 220 VAC, 50 Hz 
  6044 Lamp Power Supply, AC, Xenon, 6 mA, 110 VAC, 60 Hz 
  6046 Lamp Power Supply, AC, Argon or Krypton, 10 mA, 220 VAC, 50 Hz 
  6061 Lamp Power Supply, DC, 6-20mA, 220 VAC, 50 Hz 

*Do not run the lamps at more than the rated operating current; you can damage the phenolic handle

Lamp Accessories
 Quantity Model Description Price
  6052 Booklet of Spectra 
  6038 Pinhole Shield, 0.040 inch (1 mm) diameter aperture 
  6039 Small Aperture Shield, 0.313 x 0.375 inch (8x9.5 mm) aperture 
  6040 Large Aperture Shield, 0.188 x 1.5 inch (4.8x38 mm) aperture 
  6041 Short Wave Filter 
  6042 Long Wave Filter 
  6057 Glass Safety Filter 
  6058NS Fiber Optic Accessory, with SMA Adapter (rod not included) 
  63670 Lamp Holder (1.75 inch long optical rod included) 
  77251 Spectral Calibration Lamp Mount (Mounts 6031 Lamp to MS125™ Spectrograph) 
  78117 Dual Spectral Calibration Lamp Mount, Holds Two Spectral Line Lamps 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .