|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Oriel Optical Shutter

Oriel Optical Shutter
Oriel Optical Shutter
50075 Optical Shutter

  • Fast response time, <80 ms
  • Vibration free
  • Compact and easily mounted

Product Description Product Detail Specifications Catalog PDF
Product Description
The 50075 isn’t just a shutter – it also serves as an exposure control device and a high speed chopper. This bi-stable system changes state when the polarity of the 5 VDC driving voltage is changed (it has an undetermined state when not energized); response time is an impressive <80 ms. The 50075 mounts directly to Oriel 1.5 Inch Series female flanged instruments. A 6.5 ft. (2 m) BNC lead connects the shutter to your square wave generator. It is for visible light only. Filter UV radiation, as it can permanently damage the FLC material, with the 51292 UV Long Pass Filter.


Ordering Information
 Quantity Model Description Price
  50075 Optical Shutter 
  51292 UV Long Pass Filter 
  7123 Filter Holder 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .