|
|
| Oriel Multi-track Fiber Bundles |
|
|
Dual and 3-Track Multi-Track Fiber Optics.
|
-
Dual track, 2, 3, 5 and 9 track fibers for Multi-track Spectroscopy- Fused silica fibers transmit down to 260 nm
- Common end configured like a slit for efficient coupling into a spectrograph
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
These 79 inch (2 m) long multi-track fiber bundles bring 260 to 2200 nm radiation to an imaging spectrograph from multiple sources, for simultaneous dispersion over a 2-D multichannel detector such as our InstaSpec Detectors. Note, these are not for use with our LineSpecTM or OSM CCDs, as they are linear CCDs.
These 79 inch (2 m) long multi-track fiber bundles bring 260 to 2200 nm radiation to an imaging spectrograph from multiple sources, for simultaneous dispersion over a 2-D multichannel detector such as our InstaSpec Detectors. Note, these are not for use with our LineSpecTM or OSM CCDs, as they are linear CCDs.
| |
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 75959 | Dual Track Fiber Bundle, 100 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75955 | Dual Track Fiber Bundle, 200 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75953 | Two Track Fiber Bundle, 100 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75954 | Two Track Fiber Bundle, 200 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75960 | Three Track Fiber Bundle, 100 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75956 | Three Track Fiber Bundle, 200 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75961 | Five Track Fiber Bundle, 100 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75957 | Five Track Fiber Bundle, 200 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75962 | Nine Track Fiber Bundle, 100 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75958 | Nine Track Fiber Bundle, 200 mm Core Dia, For MS260i and MS257 Spectrographs | | | | 75966 | Two Track Fiber Bundle, 100 mm Fiber Core Diameter, For MS127i Spectrograph | | | | 75963 | Two Track Fiber Bundle, 200 mm Fiber Core Diameter, For MS127i Spectrograph | | | | 75967 | Three Track Fiber Bundle, 100 mm Fiber Core Diameter, For MS127i Spectrograph | | | | 75964 | Three Track Fiber Bundle, 200 mm Fiber Core Diameter, For MS127i Spectrograph | | | | 75968 | Five Track Fiber Bundle, 100 mm Fiber Core Diameter, For MS127i Spectrograph | | | | 75965 | Five Track Fiber Bundle, 200 mm Fiber Core Diameter, For MS127i Spectrograph | |
| | *Choose a 100 mm diameter Fiber if you are using an F/# Matcher. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|