|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Oriel® Multi-Branch Fiber Optic Bundles

Oriel® Multi-Branch Fiber Optic Bundles
Oriel<sup>&#174;</sup> Multi-Branch Fiber Optic Bundles
77536 Trifurcated and 77533 Bifurcated Fiber Bundles

  • Simplify beam splitting or combining
  • Allow the use of a single source for multi-sample illumination, economically
  • High UV transmittance down to 260 nm

Product Description Product Detail Specifications Catalog PDF
Product Description
These multi-branch fiber bundles have one common end and either two or three legs. They make inexpensive and simple beam splitters or combiners. All ends are terminated with standard Oriel 11 mm ferrules.


Ordering Information
 Quantity Model Fiber Material Numerical Aperature Acceptance Cone, 2a
(degrees)
 Common Bundle Diameter inch (mm) (A) Common End Tip Diameter inch (mm)
(B)
 Common End Tip Length inch (mm)
(C)
 Total Length Inch (mm)
(D)
 Leg Bundle Diameter inch (mm)
(E)
 Leg End Tip Diameter inch (mm)
(F)
 Leg End Tip Length inch (mm)
(G)
 Price
 Bifurcated Bundles
  77533 Glass 0.56 68 4.5 6.4 0.50 (12.7) 36 (914) 3.2 4.75 12.7 
  77565 High Grade Fused Silica 0.22 25 3.2 4.7 0.50 (12.7) 36 (914) 2.2 4.75 12.7 
 Trifurcated Bundles
  77536 Glass 0.56 68 5.5 7.9 0.50 (12.7) 36 (914) 3.2 4.75 12.7 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .