|  
Sign In  Or  Create New Account
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Monochromators and Spectrographs > Oriel Mini Monochromator

Oriel Mini Monochromator
Oriel Mini Monochromator
78024 Mini Monochromator

  • Low cost, very compact instruments for general spectroscopy applications
  • 74 mm focal length, moderate resolution
  • Manual and stepping motor driven models
  • VIS - NIR (190 nm to 1.2 µm) models
  • Optional VIS-NIR light source

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
These new Monochromators are low cost, compact and simple-to-use instruments for moderate resolution applications. They are ideal for general laboratory experiments and educational studies covering fixed wavelength ranges and not requiring sub-nanometer resolutions. The focal length of these instruments is 74 mm; the F/# is 3.9.
For demanding spectroscopy applications, please refer to our long focal length, high resolution bench-top instruments.




Ordering Information

Mini Monochromators
These monochromators include two 300 µm x 4 mm slits. To replace these slits with a set listed in the second table, contact a Sales Engineer at the time of purchase.
 Quantity  Model  Description  Price
 
5 Weeks
 78020  Manual Mini Monochromator, 190-650nm, 74mm Focal Length  
$1272.00
 
5 Weeks
 78021  Manual Mini Monochromator, 200-800nm, 74mm Focal Length  
$1286.00
 
5 Weeks
 78022  Manual Mini Monochromator, 300-800nm, 74mm Focal Length  
$1400.00
 
5 Weeks
 78023  Manual Mini Monochromator, 500-1200nm, 74mm Focal Length  
$1288.00
 
5 Weeks
 78024  Motorized Mini Monochromator, 190-650nm, 74mm Focal Length  
$1560.00
 
5 Weeks
 78025  Motorized Mini Monochromator, 200-800nm, 74mm Focal Length  
$1560.00
 
4 Weeks
 78026  Motorized Mini Monochromator, 300-800nm, 74mm Focal Length  
$1576.00
 
5 Weeks
 78027  Motorizedl Mini Monochromator, 500-1200nm, 74mm Focal Length  
$1560.00


Optional Slit Assemblies (Set of Two Slits)
These assemblies mount to any of the monochromators listed above.
 Quantity  Model  Description  Price
 
2 Weeks
 78091  Slit Assembly, Mini Micrometer, 50 µm x 4 mm  
$94.00
 
Available Today
 78092  Slit Assembly, Mini Micrometer, 100 µm x 4 mm  
$64.00
 
4 Weeks
 78093  Slit Assembly, Mini Micrometer, 150 µm x 4 mm  
$64.00
 
4 Weeks
 78094  Slit Assembly, Mini Micrometer, 300 µm x 4 mm  
$64.00
 
Available Today
 78095  Slit Assembly, Mini Micrometer, 600 µm x 4 mm  
$71.00
 
5 Weeks
 78096  Slit Assembly, Mini Micrometer, 1000 µm x 4 mm  
$64.00


Optional Accessories
 Quantity  Model  Description  Price
 
4 Weeks
 78085  Stepping Motor Controller, 110 VAC, 60 Hz  
$1406.00
 
5 Weeks
 78086  Stepping Motor Controller, 220 VAC, 50 Hz  
$1406.00
 
Available Today
 78005  Ordering Sorting Filter Assembly, 190-650nm, Inc. 300µm x 4mm Slit  
$73.00
 
Available Today
 78006  Ordering Sorting Filter Assembly, 200-800nm, Inc. 300µm x 4mm Slit  
$73.00
 
Available Today
 78007  Ordering Sorting Filter Assembly, 300-800nm, Inc. 300µm x 4mm Slit  
$72.00
 
7 Weeks
 78008  Ordering Sorting Filter Assembly, 500-1200nm, Inc. 300µm x 4mm Slit  
$73.00
 
Available Today
 78040  Glass Fiber Optic Assembly, 4.8mm OD Ferrule, Inc. 600µm x 4mm Slit  
$766.00
 
2 Weeks
 78041  Glass Fiber Optic Assembly, SMA Termination, Inc. 600µm x 4mm Slit  
$810.00
 
7 Weeks
 78042  Tungsten Halogen Light Source, 105-126 VAC  
$1359.00
 
5 Weeks
 78043  Tungsten Halogen Light Source, 210-252 VAC  
$1251.00
 
7 Weeks
 78044  Replacement 20 W Tungsten Halogen Lamp, Quantity 2  
$36.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .