|  
Sign In  Or  Create New Account
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Single Channel Detection Systems > Oriel Merlin™ Digital Lock-in Radiometry System

Oriel Merlin™ Digital Lock-in Radiometry System
Oriel Merlin™ Digital Lock-in Radiometry System
70100 Merlin™ Control Unit .


Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Description
Measure UV to IR optical radiation with the Merlin™ Digital Lock-in Radiometry System and its family of calibrated detectors. The unique Smart Ranging™ feature gives you seamless gain switching. Over seven decades of input signal values, sub-microvolts to volts, are easily accommodated without electrical transients. We offer single and dual channel RS-232 and GPIB-488 Merlin™ instruments; each channel includes a reference capability. A broad selection of calibrated detectors, which have preamplifiers matched to Merlin™, are available. Merlin™ works with chopped radiation, repetition rates from 8 to 1100 Hz. An external chopper wheel is required; Merlin™ provides power and control for the chopper.



Ordering Information

Merlin Control Units
 Quantity  Model  Description  Price
 
7 Weeks
 70100  Merlin™ Digital Lock-in Radiometry System, Single Channel, RS-232  
$6005.00
 
7 Weeks
 70103  Merlin™ Digital Lock-in Radiometry System, Single Channel, GPIB  
$6005.00
 
Call For Availability
 70104  Merlin™ Digital Lock-in Radiometry System, Dual Channel, RS-232  
$7684.00
 
Call For Availability
 70105  Merlin™ Digital Lock-in Radiometry System, Dual Channel, GPIB  
$7684.00


Chopper Heads
 Quantity  Model  Type  Price
 
6 Weeks
 75151  Enclosed Chopper Head for Flange Mounting  
$1056.00
 
5 Weeks
 75152  Enclosed Chopper Head for Rod Mounting  
$892.00
 
6 Weeks
 75154  Open Chopper Head  
$643.00


Chopper Wheels
 Quantity  Model  Description  Price
 
6 Weeks
 75162  Single Aperture Chopper Wheel, 2 Apertures, 32mm Beam, 160 Hz Max. Chop Rate  
$81.00
 
Available Today
 75163  Single Aperture Chopper Wheel, 5 Apertures, 28mm Beam, 400 Hz Max. Chop Rate  
$81.00
 
Available Today
 75166  Single Aperture Chopper Wheel, 12 Apertures, 13.7mm Beam, 960 Hz Max. Chop Rate  
$88.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .