|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
   
 
   
 
   
 
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Photolithography Instruments > Oriel® Mask Alignment Tools

Oriel® Mask Alignment Tools
Oriel<sup>&#174;</sup> Mask Alignment Tools
Mask Aligment Fixture and Flood Exposure Source


Product Description Product Detail Catalog PDF
Product Description
To build a complete photolithography system, you need the following four components in addition to the exposure source.:
• Mask Alignment Fixture
• Substrate or Wafer Holder
• Photomask Holder
• Precision Slide
In very simple terms, the assembly resembles a movable waffle iron with micrometer adjustments. The base is the Mask Alignment Fixture, which provides X-Y-Z positioning of the "waffle." The waffle, or substrate, rests on top of the fixture in a Substrate Holder; and lastly, the lid is a Mask Holder with mask in place, which closes down over the substrate. With the substrate loaded and aligned to the mask, the assembly is manually moved into position for exposure under the collimating lens of the Illumination Source using a Slide. Exposure occurs by opening and closing the light source shutter. After exposure, the assembly is returned to its starting location for removal of the substrate.


Ordering Information
We recommend that you contact a Sales Engineer before ordering a complete Photolithography System, to review your requirements.

Mask Alignment Fixture
 Quantity Model Description Price
  83210-V Mask Alignment Fixture, Vacuum Contact / Proximity Printing 


Substrate Holders
The substrate holder must be 1-inch smaller than the corresponding mask holder; e.g. 3-inch OD substrate requires a 4 x 4 inch mask. At order placement, specify thickness of substrate. Tolerance is ±0.0075 inches. If thicknesses vary by more than 0.010 inches, separate holders are required for each thickness. Custom sizes are available.
 Quantity Model Description Price
  83203 Substrate Holder, 1 x 1 x 0.060 inch Substrate 
  83204 Substrate Holder, 2 x 2 x 0.060 inch Substrate 
  83205 Substrate Holder, 3 x 3 x 0.060 inch Substrate 
  83206 Substrate Holder, 4 x 4 x 0.060 inch Substrate 
  83207 Substrate Holder, 5 x 5 x 0.060 inch Substrate 
  83209 Substrate Holder, 6 x 6 x 0.025 inch Substrate 


Wafer Holders
The wafer holder must be 1-inch smaller than the corresponding mask holder; e.g. 3-inch OD wafer requires a 4 x 4 inch mask. At order placement, specify thickness of wafer. Tolerance is ±0.0075 inches. If thicknesses vary by more than 0.010 inches, separate holders are required for each thickness. Custom sizes are available.
 Quantity Model Description Price
  83215 Wafer Holder, 2 inch Diameter, 0.021 inch Thick Wafers 
  83216 Wafer Holder, 3 inch Diameter, 0.021 inch Thick Wafers 
  83217 Wafer Holder, 4 inch Diameter, 0.021 inch Thick Wafers 
  83218 Wafer Holder, 5 inch Diameter, 0.021 inch Thick Wafers 
  83219 Wafer Holder, 6 inch Diameter, 0.021 inch Thick Wafers 


Photomask Holders
The photomask holder must be 1-inch larger than the corresponding substrate or wafer; e.g. 6 x 6 inch substrate requires a 7 x 7 inch mask. Typical mask thicknesses are 0.060, 0.090, and 0.120 inches. Tolerance is ±0.02 inches. For the same size mask with varying thicknesses, request pricing on an additional mask retainer. At order placement, specify thickness of mask. Custom sizes are available.
 Quantity Model Description Price
  83253 Photomask Holder, 2 x 2 x 0.060 inch Mask 
  83254 Photomask Holder, 3 x 3 x 0.060 inch Mask 
  83255 Photomask Holder, 4 x 4 x 0.060 inch Mask 
  83256 Photomask Holder, 5 x 5 x 0.090 inch Mask 
  83257 Photomask Holder, 6x 6 x 0.090 inch Mask 
  83259 Photomask Holder, 7 x 7 x 0.090 inch Mask 


Precision Slide Assemblies
These assemblies translate the mask alignment fixture between the load/align position and the exposure position.
 Quantity Model Description Price
  83211 Precision Slide Assembly, 12 inch Travel Range 
  83212 Precision Slide Assembly, 24 inch Travel Range 


Viewing Systems
 Quantity Model Description Price
  85110 Splitfield Microscope 
  85135 X-Y Stage 
  85120 Bright-Field Illuminator 
  85121 Dark-Field Illuminator 
  85112 1.2X Objective 
  85113 2.3X Objective 
  85114 5X Objective 
  85115 10X Objective 
  85116 20X Objective 
  85129 Video Monitor Kit 
  84110 Stereo Zoom Microscope 


Vacuum Pumps
 Quantity Model Description Price
  8413 Vacuum Pump, 115 VAC, 6 A, 60 Hz 
  8418 Vacuum Pump, 208 - 240 VAC, 3 A, 50 Hz 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .