|
|
| Oriel MS260i 1/4 m Imaging Spectrograph |
|
|
MS260i Spectrograph with 3 Track Fiber on input and InstaSpec CCD on output.
|
-
New, USB2.0 models- High resolution
- Up to three gratings, with computer controlled grating change
- Built-in shutter
- Built-in filter wheel control
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
|
Product Description
The MS260i ¼ m Imaging Spectrographs are economical, fully automated, multi-grating instruments. We offer single and dual output models with dual and triple grating mounts. All are F/3.9 instruments with a flat, 28 mm image plane for multichannel detectors. Stray light is negligible, re-entrant spectra are eliminated, throughput is high, and spatial and spectral resolution are impressive. And, they are now offered with USB 2.0 interfaces. RS-232 and IEEE-488 interfaces are also still available.
The MS260i ¼ m Imaging Spectrographs are economical, fully automated, multi-grating instruments. We offer single and dual output models with dual and triple grating mounts. All are F/3.9 instruments with a flat, 28 mm image plane for multichannel detectors. Stray light is negligible, re-entrant spectra are eliminated, throughput is high, and spatial and spectral resolution are impressive. And, they are now offered with USB 2.0 interfaces. RS-232 and IEEE-488 interfaces are also still available.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | MS260i Imaging 1/4 m Spectrographs | | Quantity | Model | Description | Price | | | 74085 | MS260i 1/4 m Spectrograph, USB, 1 Output Port, Grating & Slit Ordered Separately | | | | 74086 | MS260i 1/4 m Spectrograph, USB, 2 Output Ports, Grating & Slit Ordered Separately | | | | 74050 | MS260i 1/4 m Spectrograph, GPIB, 1 Output Port, Grating & Slit Ordered Separately | | | | 74055 | MS260i 1/4 m Spectrograph, GPIB, 2 Output Ports, Grating & Slit Ordered Separately | |
| Gratings | | Line Density (I/mm) | Blaze Wavelength | Type | Peak Efficiency (%) | Spectral Resolution (nm) | Multichannel Array Bandpass (nm) | Primary Wavelength Region *** | Instrument's Upper Wavelength Mechanical Limit (for specificed grating) | Dual Grating Assemblies | Triple Grating Assemblies | | Model | Quantity | Price | Model | Quantity | Price | | 2400 | 250 | Holographic | 60 | 0.13 | 40 | 180 - 600 nm | 600 nm | 74160 | | | 74060 | | | | 1800 | 500 | Holographic | 65 | 0.17 | 50 | 300 - 800 nm | 800 nm | 74161 | | | 74061 | | | | 1200 | 250 | Holographic | 80 | 0.25 | 80 | 180 - 650 nm | 1200 nm | 74162 | | | 74062 | | | | 1200 | 350 | Ruled | 65 | 0.25 | 80 | 200 - 1200 nm | 1200 nm | 74163 | | | 74063 | | | | 1200 | 500 | Ruled | 80 | 0.19 | 81 | 280 - 1600 nm | 1200 nm | 77986 | | | 77985 | | | | 1200 | 750 | Ruled | 80 | 0.25 | 80 | 450 - 1200 nm | 1200 nm | 74164 | | | 74064 | | | | 1200 | 1000 | Ruled | 80 | 0.19 | 79 | 550 - 1600 nm | 1200 nm | 77989 | | | 77990 | | | | 600 | 200 | Ruled | 90 | 0.48 | 160 | 180 - 500 nm | 2400 nm | 74165 | | | 74065 | | | | 600 | 400 | Ruled | 80 | 0.50 | 165 | 250 - 1300 nm | 2400 nm | 74166 | | | 74066 | | | | 600 | 1000 | Ruled | 75 | 0.48 | 160 | 600 - 2400 nm | 2400 nm | 74167 | | | 74067 | | | | 600 | 1250 | Ruled | 70 | 0.48 | 160 | 750 - 2400 nm | 2400 nm | 74168 | | | 74068 | | | | 600 | 1600 | Ruled | 85 | 0.47 | 155 | 900 - 2400 nm | 2400 nm | 74169 | | | 74069 | | | | 400 | 1200 | Ruled | 80 | 0.73 | 245 | 700 - 2500 nm | 3600 nm | 74170 | | | 74070 | | | | 400 | 1600 | Ruled | 80 | 0.73 | 245 | 900 - 2900 nm | 3600 nm | 74171 | | | 74071 | | | | 300 | 500 | Ruled | 85 | 0.98 | 325 | 250 - 1150 nm | 4.8 mm | 74172 | | | 74072 | | | | 300 | 1000 | Ruled | 80 | 0.98 | 325 | 575 - 2500 nm | 4.8 mm | 74173 | | | 74073 | | | | 300 | 2000 | Ruled | 90 | 0.98 | 325 | 1100 - 4800 nm | 4.8 mm | 74174 | | | 74074 | | | | 246.16 | 226 | Ruled | 85 | 1.2 | 400 | 190 - 450 nm | 5.8 mm | 74175 | | | 74075 | | | | 200 | 1000 | Ruled | 85 | 1.47 | 490 | 600 - 2200 nm | 7.2 mm | 74176 | | | 74076 | | | | 150 | 300 | Ruled | 80 | 1.95 | 645 | 190 - 800 nm | 9.6 mm | 74177 | | | 74077 | | | | 150 | 800 | Ruled | 80 | 1.95 | 650 | 425 - 1600 nm | 9.6 mm | 74178 | | | 74078 | | | | 150 | 1250 | Ruled | 80 | 1.97 | 655 | 725 - 2800 nm | 9.6 mm | 74179 | | | 74079 | | | | 150 | 4000 | Ruled | 75 | 1.97 | 655 | 2500 - 9600 nm | 9.6 mm | 74180 | | | 74080 | | | | 121.6 | 413 | Ruled | 80 | 2.39 | 795 | 250 - 1000 nm | 11.8 mm | 74181 | | | 74081 | | | | 75 | 7000 | Ruled | 80 | 3.95 | 1310 | 4500 - 19200 nm | 19.2 mm | 74182 | | | 74082 | | |
| Slit Assemblies | | Quantity | Model | Description | Price | | | 74001 | Micrometer Driven Variable Slit, 4 µm to 3mm Width, 2 to 15 mm Height | | | | 77269 | Multiple Fixed Slit Wheel, 8 Slits, 50 µm to 3.16mm Width, 1 to 12 mm Height | | | | 74115 | Motorized Input Slit Assembly (Requires 74116 Motorized Slit Control Board) | | | | 74117 | Motorized Lateral Output Slit Assembly (Requires 74116 Motorized Slit Control Board) | | | | 74118 | Motorized Axial Output Slit Assembly (Requires 74116 Motorized Slit Control Board) | | | | 74116 | Motorized Slit Control Board (Controls up to 3 Motorized Slit Assemblies) | | | | 77294 | Fixed Slit Holder | |
| Fixed Slits | | Quantity | Model | Description | Resolution @ 546.1 nm @ 546.1 nm (nm) | Price | | | 77222 | Fixed Slit, 10 µm Width, 2 mm Height | 0.15* | | | | 77220 | Fixed Slit, 25 µm Width, 3 mm Height | 0.15** | | | | 77725 | Fixed Slit, 25 µm Width, 6 mm Height | 0.25** | | | | 77221 | Fixed Slit, 50 µm Width, 3 mm Height | 0.35** | | | | 77219 | Fixed Slit, 50 µm Width, 6 mm Height | 0.25** | | | | 77728 | Fixed Slit, 100 µm Width, 3 mm Height | 0.65** | | | | 77729 | Fixed Slit, 100 µm Width, 10 mm Height | 0.65** | | | | 77730 | Fixed Slit, 200 µm Width, 3 mm Height | 1.2** | | | | 77731 | Fixed Slit, 200 µm Width, 10 mm Height | 1.2** | | | | 77732 | Fixed Slit, 500 µm Width, 15 mm Height | 3.2** | |
| *This value is for 1200 l/mm grating and 1024 or 2048 element array.
**For 1200 l/mm grating and 1024 array with 26x26 mm pixels. For 200 mm high pixels (2048 element array), the resolution is 1/2 this value.
| Accessories | | Quantity | Model | Description | Price | | | 74009 | Hand Controller | | | | 74010 | Motorized Filter Wheel | | | | 74011 | Filter Holder | | | | 74012 | Rod Mount for 74011 Filter Holder | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|