|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Monochromators and Spectrographs > Oriel MS260i™ 1/4 m Imaging Spectrograph

Oriel MS260i™ 1/4 m Imaging Spectrograph
Oriel MS260i™ 1/4 m Imaging Spectrograph
MS260i Spectrograph with 3 Track Fiber on input and InstaSpec™ CCD on output.

  • New, USB2.0 models
  • High resolution
  • Up to three gratings, with computer controlled grating change
  • Built-in shutter
  • Built-in filter wheel control

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
The MS260i™ ¼ m Imaging Spectrographs are economical, fully automated, multi-grating instruments. We offer single and dual output models with dual and triple grating mounts. All are F/3.9 instruments with a flat, 28 mm image plane for multichannel detectors. Stray light is negligible, re-entrant spectra are eliminated, throughput is high, and spatial and spectral resolution are impressive. And, they are now offered with USB 2.0 interfaces. RS-232 and IEEE-488 interfaces are also still available.


Ordering Information

MS260i Imaging 1/4 m Spectrographs
 Quantity Model Description Price
  74085 MS260i™ 1/4 m Spectrograph, USB, 1 Output Port, Grating & Slit Ordered Separately 
  74086 MS260i™ 1/4 m Spectrograph, USB, 2 Output Ports, Grating & Slit Ordered Separately 
  74050 MS260i™ 1/4 m Spectrograph, GPIB, 1 Output Port, Grating & Slit Ordered Separately 
  74055 MS260i™ 1/4 m Spectrograph, GPIB, 2 Output Ports, Grating & Slit Ordered Separately 


Gratings
 Line Density (I/mm) Blaze Wavelength Type Peak Efficiency (%) Spectral Resolution (nm) Multichannel Array Bandpass (nm) Primary Wavelength Region *** Instrument's Upper Wavelength Mechanical Limit
(for specificed grating)
 Dual Grating Assemblies Triple Grating Assemblies
 Model Quantity Price Model Quantity Price
 2400 250 Holographic 60 0.13 40 180 - 600 nm 600 nm 74160   74060  
 1800 500 Holographic 65 0.17 50 300 - 800 nm 800 nm 74161   74061  
 1200 250 Holographic 80 0.25 80 180 - 650 nm 1200 nm 74162   74062  
 1200 350 Ruled 65 0.25 80 200 - 1200 nm 1200 nm 74163   74063  
 1200 500 Ruled 80 0.19 81 280 - 1600 nm 1200 nm 77986   77986  
 1200 750 Ruled 80 0.25 80 450 - 1200 nm 1200 nm 74164   74064  
 1200 1000 Ruled 80 0.19 79 550 - 1600 nm 1200 nm 77989   77990  
 600 200 Ruled 90 0.48 160  180 - 500 nm 2400 nm 74165   74065  
 600 400 Ruled 80 0.50 165 250 - 1300 nm 2400 nm 74166   74066  
 600 1000 Ruled 75 0.48 160 600 - 2400 nm 2400 nm 74167   74067  
 600 1250 Ruled 70 0.48 160 750 - 2400 nm 2400 nm 74168   74068  
 600 1600 Ruled 85 0.47 155 900 - 2400 nm 2400 nm 74169   74069  
 400 1200 Ruled 80 0.73 245 700 - 2500 nm 3600 nm 74170   74070  
 400 1600 Ruled 80 0.73 245 900 - 2900 nm 3600 nm 74171   74071  
 300 500 Ruled 85 0.98 325 250 - 1150 nm 4.8 mm 74172   74072  
 300 1000 Ruled 80 0.98 325 575 - 2500 nm 4.8 mm 74173   74073  
 300 2000 Ruled 90 0.98 325 1100 - 4800 nm 4.8 mm 74174   74074  
 246.16 226 Ruled 85 1.2 400 190 - 450 nm 5.8 mm 74175   74075  
 200 1000 Ruled 85 1.47 490 600 - 2200 nm 7.2 mm 74176   74076  
 150 300 Ruled 80 1.95 645 190 - 800 nm 9.6 mm 74177   74077  
 150 800 Ruled 80 1.95 650 425 - 1600 nm 9.6 mm 74178   74078  
 150 1250 Ruled 80 1.97 655 725 - 2800 nm 9.6 mm 74179   74079  
 150  4000 Ruled 75 1.97 655 2500 - 9600 nm 9.6 mm 74180   74080  
 121.6 413 Ruled 80 2.39 795 250 - 1000 nm 11.8 mm 74181   74081  
 75 7000 Ruled 80 3.95 1310 4500 - 19200 nm 19.2 mm 74182   74082  


Slit Assemblies
 Quantity Model Description Price
  74001 Micrometer Driven Variable Slit, 4 µm to 3mm Width, 2 to 15 mm Height 
  77269 Multiple Fixed Slit Wheel, 8 Slits, 50 µm to 3.16mm Width, 1 to 12 mm Height 
  74115 Motorized Input Slit Assembly
(Requires 74116 Motorized Slit Control Board)
 
  74117 Motorized Lateral Output Slit Assembly
(Requires 74116 Motorized Slit Control Board)
 
  74118 Motorized Axial Output Slit Assembly
(Requires 74116 Motorized Slit Control Board)
 
  74116 Motorized Slit Control Board
(Controls up to 3 Motorized Slit Assemblies)
 
  77294 Fixed Slit Holder 


Fixed Slits
 Quantity Model Description Resolution @ 546.1 nm @ 546.1 nm
(nm)
 Price
  77222 Fixed Slit, 10 µm Width, 2 mm Height 0.25* 
  77220 Fixed Slit, 25 µm Width, 3 mm Height 0.25** 
  77725 Fixed Slit, 25 µm Width, 6 mm Height 0.25** 
  77221 Fixed Slit, 50 µm Width, 3 mm Height 0.35** 
  77219 Fixed Slit, 50 µm Width, 6 mm Height 0.35** 
  77728 Fixed Slit, 100 µm Width, 3 mm Height 0.65** 
  77729 Fixed Slit, 100 µm Width, 10 mm Height 0.65** 
  77730 Fixed Slit, 200 µm Width, 3 mm Height 1.2** 
  77731 Fixed Slit, 200 µm Width, 10 mm Height 1.2** 
  77732 Fixed Slit, 500 µm Width, 15 mm Height 3.2** 

*This value is for 1200 l/mm grating and 1024 or 2048 element array.

**For 1200 l/mm grating and 1024 array with 26x26 mm pixels. For 200 mm high pixels (2048 element array), the resolution is 1/2 this value.


Accessories
 Quantity Model Description Price
  74009 Hand Controller 
  74010 Motorized Filter Wheel 
  74011 Filter Holder (6 included with 74010) 
  74012 Rod Mount for 74011 Filter Holder 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .