|
|
| Oriel MS257 1/4 m Monochromator and Imaging Spectrograph |
|
|
MS257 ΒΌ Monochromator/Spectrograph with 77529 F/# Matcher mounted to input slit assembly
|
-
1/4 m monochromator and imaging spectrograph in one instrument- 4 grating turret with automatic grating switching
- Two flat field output ports with automatic port switching
- Negligible stray light and no re-entrant spectra
- RS-232 and optional IEEE-488 interfaces
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
The MS257 is a completely automated, efficient 1/4 m instrument, with enough versatility to satisfy most spectroscopy applications. It is an F/3.9 instrument with a focal length of 257.4 mm, usable as a monochromator or true flat field imaging spectrograph. Stray light is negligible, and there is no re-entrant spectra. The MS257 has 2 output ports, 1 input port (with optional accessory can support 2 inputs), and supports 4 gratings.
The MS257 is a completely automated, efficient 1/4 m instrument, with enough versatility to satisfy most spectroscopy applications. It is an F/3.9 instrument with a focal length of 257.4 mm, usable as a monochromator or true flat field imaging spectrograph. Stray light is negligible, and there is no re-entrant spectra. The MS257 has 2 output ports, 1 input port (with optional accessory can support 2 inputs), and supports 4 gratings.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | MS257 Instruments | | Quantity | Model | Description | Price | | | 77700 | MS257TM 1/4 m Spectrograph / Monochromator | | | | 77702 | MS257TM 1/4 m Imaging Spectrograph / Monochromator | |
| Grating Mounts (Order Gratings Separately) | | Quantity | Model | Description | Price | | | 77706 | Single Grating Mount | | | | 77708 | Multiple Grating Turret | |
| Gratings | | Quantity | Model | Line Density (I/mm) | Blaze Wavelength | Grating Type | Primary Wavelength Region (nm) | Instrument's Upper Mechanical Wavelength Limit (for specified grating) | Price | | | 77740 | 2400 | 250 | Holographic | 200 - 700 | 700 nm | | | | 77753 | 1800 | 500 | Holographic | 300 - 1050 | 925 nm | | | | 77741 | 1200 | 250 | Holographic | 180 - 650 | 1400 nm | | | | 77742 | 1200 | 350 | Ruled | 200 - 1400 | 1400 nm | | | | 77752 | 1200 | 750 | Ruled | 450 - 1400 | 1400 nm | | | | 77743 | 600 | 200 | Ruled | 180 - 500 | 2800 nm | | | | 77744 | 600 | 400 | Ruled | 250 - 1300 | 2800 nm | | | | 77745 | 600 | 1000 | Ruled | 600 - 2500 | 2800 nm | | | | 77767 | 600 | 1250 | Ruled | 750 - 3000 | 2800 nm | | | | 77768 | 600 | 1600 | Ruled | 900 - 3000 | 2800 nm | | | | 77746 | 400 | 1200 | Ruled | 700 - 2500 | 4.2 mm | | | | 77769 | 400 | 1600 | Ruled | 900 - 2900 | 4.2 mm | | | | 77747 | 300 | 500 | Ruled | 250 - 1150 | 5.6 mm | | | | 77770 | 300 | 1000 | Ruled | 575 - 2500 | 5.6 mm | | | | 77748 | 300 | 2000 | Ruled | 1100 - 3400 | 5.6 mm | | | | 77771 | 246.16 | 226 | Ruled | 190-450 | 6.8 mm | | | | 77749 | 200 | 1000 | Ruled | 600 - 2200 | 8.4 mm | | | | 77772 | 150 | 300 | Ruled | 190 - 800 | 11.2 mm | | | | 77773 | 150 | 800 | Ruled | 425 - 1600 | 11.2 mm | | | | 77774 | 150 | 1250 | Ruled | 725 - 2800 | 11.2 mm | | | | 77750 | 150 | 4000 | Ruled | 2500 - 9000 | 11.2 mm | | | | 77754 | 121.6 | 413 | Ruled | 250 - 1000 | 13.8 mm | | | | 77751 | 75 | 7000 | Ruled | 4500 - 20000 | 22.4 mm | |
| Slit Assemblies | | Quantity | Model | Description | Price | | | 74002 | Micrometer Driven Slit Assembly | | | | 77722 | Motor Driven Slit Assembly (requires 77712) | | | | 77738 | Motor Driven Curved Slit Assembly (requires 77712) | | | | 77712 | Motorized Slit Control Board (controls up to three motorized slits) | | | | 77721 | Fixed Slit Holder (order slits separately) | |
| Fixed Slits | | Quantity | Model | Description | Resolution (nm) | Price | | | 77222 | Fixed Slit, 10 µm Width, 2 mm Height | 0.10 | | | | 77220 | Fixed Slit, 25 µm Width, 3 mm Height | 0.15 | | | | 77725 | Fixed Slit, 25 µm Width, 6 mm Height | 0.15 | | | | 77221 | Fixed Slit, 50 µm Width, 3 mm Height | 0.25 | | | | 77219 | Fixed Slit, 50 µm Width, 6 mm Height | 0.25 | | | | 77728 | Fixed Slit, 100 µm Width, 3 mm Height | 0.45 | | | | 77729 | Fixed Slit, 100 µm Width, 10 mm Height | 0.45 | | | | 77730 | Fixed Slit, 200 µm Width, 3 mm Height | 0.8 | | | | 77731 | Fixed Slit, 200 µm Width, 10 mm Height | 0.8 | | | | 77732 | Fixed Slit, 500 µm Width, 15 mm Height | 2 | | | | 77733 | Fixed Slit, 1000 µm Width, 15 mm Height | 4 | | | | 77734 | Fixed Slit, 2000 µm Width, 20 mm Height | 6 | | | | 77736 | Fixed Slit, 1500 µm Width, 15 mm Height | 8 | | | | 77735 | Fixed Slit, 5000 µm Width, 20 mm Height | 20 | |
| Accessories | | Quantity | Model | Description | Price | | | 77709 | Hand Controller | | | | 77710 | IEEE-488 Interface (GPIB) | | | | 77713 | Motorized Flip Mirror, 110 V | | | | 77765 | Motorized Flip Mirror, 220 V | | | | 77716 | Motorized Output Mirror | | | | 77718 | Side Exit Mirror (Fixed) | | | | 77737 | Motorized Filter Wheel | | | | 77775 | MS257 Mounting Kit | | | | 77715 | Double MS257 Monochromator Kit, Subtractive Dispersion Configuration | | | | 77719 | Double MS257 Monochromator Kit, Additive Dispersion Configuration | | | | 77717 | Fast Shutter | | | | 77755 | Background Slow Shutter | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|