|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Monochromators and Spectrographs > Oriel MS127i™ 1/8 m Imaging Spectrograph

Oriel MS127i™ 1/8 m Imaging Spectrograph
Oriel MS127i™ 1/8 m Imaging Spectrograph
77480 MS127i 1/8 m Spectrograph with various slits

  • Resolves multiple spectral tracks with excellent spatial separation
  • Built-in shutter for zero referencing and for multi-track applications
  • Low stray light, minimal rediffracted light
  • Easily changeable gratings for true versatility

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
The MS127i™ is a versatile, efficient, single grating, imaging spectrograph at an affordable price. For spectroscopy applications not covering a broad spectral range, and not requiring the resolution and imaging performance of our high end MS260iTM and MS257TM ¼ m instruments, the MS127iTM is the right choice. For a specification comparison of all our spectrographs, refer to Table 1.


Ordering Information

Spectrograph
To order a complete MS127i Spectrograph, order a grating and (1) slit, separately.
 Quantity Model Description Price
  77480  MS127iTM 1/8 m Imaging Spectrograph 


Gratings
 Quantity Model Line Density (I/mm) Blaze Wavelength Grating Type Primary Wavelength Range (nm) Instrument's Upper Mechanical Wavelength Limit (for specified grating) Price
  77483 3600 405 Holographic 180 - 395 395 
  77484 2400 250 Holographic 180 - 600 600 
  77485 2400 400 Holographic 230 - 600 600 
  77486 1800 500 Holographic 300 - 805 805 
  77487 1200 250 Holographic 180 - 650 1200 
  77488 1200 350 Ruled 200 - 1200 1200 
  77489 1200 750 Ruled 450 - 1200 1200 
  77491 600 400 Ruled 250 - 1300 2400 
  77492 600 750 Ruled 450 - 2400 2400 
  77473 600 1250 Ruled 750 - 2400 2400 
  77474 600 1600 Ruled 900 - 2400 2400 
  77493 400 350 Ruled 200 - 800 3600 
  77494 400 500 Ruled 300 - 1200 3600 
  77477 400 1600 Ruled 900 - 2900 3600 
  77495 300 300 Ruled 200 - 750 4800 
  77478 300 1000 Ruled 575 - 2500 4800 
  77479 246.16 226 Ruled 190 - 450 5760 


Fixed Slits
 Quantity Model Description Resolution at 546 nm (nm)  Price
  77222 Fixed Slit, 10 µm Width, 2 mm Height 0.22* 
  77220 Fixed Slit, 25 µm Width, 3 mm Height 0.4** 
  77221 Fixed Slit, 50 µm Width, 3 mm Height 0.6** 
  77219 Fixed Slit, 50 µm Width, 6 mm Height 0.6** 
  77728 Fixed Slit, 100 µm Width, 3 mm Height 0.9** 
  77218 Fixed Slit, 120 µm Width, 18 mm Height 1** 
  77730 Fixed Slit, 200 µm Width, 3 mm Height 1.4** 

* This value is for a 1200 l/mm grating and 14 x 200 mm size pixels (2048 element array); it is not achievable on 1024 arrays which have larger pixels

** For 1200 l/mm grating and 1024 array. For 2048 arrays, the resolution is 1/2 this value


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .