|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Monochromators and Spectrographs > Oriel MS12™5 1/8 m Spectrograph

Oriel MS12™5 1/8 m Spectrograph
Oriel MS12™5 1/8 m Spectrograph
MS125™ 1/8 m Spectrograph with LineSpec™ CCD Detector mounted to output

  • Versatile instrument - interchangeable slits and gratings
  • Compact and low cost
  • Low stray light - no re-entrant spectra
  • Impressive resolution 0.22 nm (with 1200 l/mm grating and 2048 element array)
  • New, dual grating model

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
The MS125TM is one of our most popular spectrographs. It is a low cost, manually operated, 1/8 m spectrograph with superior performance. It’s versatility and performance makes it ideally suited for non-imaging research applications. It’s small size and simple design make it suitable for OEM applications, in custom configurations.


Ordering Information

Spectrograph
 Quantity Model Description Price
  77400 MS125TM Spectrograph, Grating and Slit Ordered Separately 


Gratings
 Quantity Line Density (I/mm) Blaze Wavelength Grating Type Primary Wavelength Region (nm) Instrument's Upper Wavelength Mechanical Limit Model Price
  2400 250 Holographic 200 - 500 500 nm 77419 
  2400 400 Holographic 230 - 500 500 nm 77420 
  1800 500 Holographic 300 - 670 670 nm 77421 
  1200 250 Holographic 180 - 650 1000 nm 77410 
  1200 350 Ruled 200 - 1000 1000 nm 77411 
  1200 500 Ruled 280 - 1600 1000 nm 77464 
  1200 750 Ruled 450 - 1000 1000 nm 77412 
  1200 1000 Ruled 550 - 1600 1000 nm 77463 
  600 200 Ruled 180 - 500 2000 nm 77413 
  600 400 Ruled 250 - 1300 2000 nm 77414 
  600 750 Ruled 450 - 2000 2000 nm 77415 
  600 1000 Ruled 600 - 2500 1000 nm 77465 
  600 1250 Ruled 750 - 2000 2000 nm 77455 
  600 1600 Ruled 900 - 2000 2000 nm 77456 
  400 350 Ruled 200 - 800 3000 nm 77416 
  400 500 Ruled 300 - 1200 3000 nm 77417 
  400 1600 Ruled 900 - 2900 3000 nm 77457 
  300 300 Ruled 200 - 750 4000 nm 77422 
  300 1000 Ruled 575 - 2500 4000 nm 77458 
  246.16 226 Ruled 190 - 450 4800 nm 77459 


Fixed Slits
 Quantity Model Description Resolution at 546 nm (nm) Price
  77222 Fixed Slit, 10 µm Width, 2 mm Height 0.22* 
  77220 Fixed Slit, 25 µm Width, 3 mm Height 0.4** 
  77221 Fixed Slit, 50 µm Width, 3 mm Height 0.6** 
  77728 Fixed Slit, 100 µm Width, 3 mm Height 0.9** 
  77730 Fixed Slit, 200 µm Width, 3 mm Height 1.4** 

* This value is for a 1200 l/mm grating and 14 x 200 mm size pixels (2048 element array); it is not achievable on 1024 arrays which have larger pixels.

** For 1200 l/mm grating and 1024 array. For 2048 arrays, the resolution is 1/2 this value.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .